(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spur gears used for the power transmission between unparallel shafts.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
Straight Bore | Straight Bore+Tap | Keyway+Tap | |||
NEGHN | NEGTN | NEGKN | 1045 Carbon Steel | - | Set Screw (4137 Alloy Steel Black Oxide) |
NEGHB | NEGTB | NEGKB | Black Oxide | ||
NEGHS | NEGTS | NEGKS | 304 Stainless Steel | - | Set Screw(304 Stainless Steel) |
NEGHM | NEGTM | - | MC Nylon | - | Set Screw(304 Stainless Steel) |
Part Number | - | Number of Teeth | - | Shaft Bore Dia. P | - | Twisting Direction |
NEGHN1.0 | - | 20 | - | 10 | - | L |
Part Number | Number of Teeth | Shaft Bore Dia. PH7 (1mm Increment) | Twisting Direction | d | D | B | H | L | ℓ | ||
Type | Module | Straight Bore Straight Bore+Tap | Keyway+Tap | ||||||||
Straight Bore NEGHN NEGHB NEGHS NEGHM Straight Bore+Tap NEGTN NEGTB NEGTS NEGTM Keyway+Tap NEGKN NEGKB NEGKS | 1.0 | 13 | 6~7 | - | L(Left) R(Right) | 18.38 | 20.38 | 10 | 15 | 20 | 10 |
15 | 6~10 | 8 | 21.21 | 23.21 | 18 | ||||||
20 | 8~16 | 8~13 | 28.28 | 30.28 | 25 | ||||||
26 | 10~20 | 10~17 | 36.77 | 38.77 | 30 | ||||||
30 | 10~25 | 10~22 | 42.43 | 44.43 | 35 | ||||||
1.5 | 10 | 8 | - | 21.21 | 24.21 | 15 | 16 | 25 | 10 | ||
13 | 10~14 | 10~12 | 27.58 | 30.58 | 23 | ||||||
15 | 10~16 | 10~13 | 31.82 | 34.82 | 25 | ||||||
20 | 12~20 | 12~17 | 42.43 | 45.43 | 30 | ||||||
26 | 12~30 | 12~26 | 55.15 | 58.15 | 40 | ||||||
30 | 12~33 | 12~30 | 63.64 | 66.64 | 45 | ||||||
2.0 | 10 | 12~13 | 12 | 28.28 | 32.28 | 20 | 22 | 35 | 15 | ||
13 | 12~20 | 12~17 | 36.77 | 40.77 | 30 | ||||||
15 | 12~25 | 12~22 | 42.43 | 46.43 | 35 | ||||||
20 | 15~33 | 15~30 | 56.57 | 60.57 | 45 | ||||||
26 | 20~46 | 20~44 | 73.54 | 77.54 | 60 | ||||||
30 | 20~51 | 20~47 | 84.85 | 88.85 | 65 | ||||||
2.5 | 10 | 12~17 | 12~14 | 35.36 | 40.36 | 22 | 26 | 38 | 16 | ||
13 | 15~25 | 15~22 | 45.96 | 50.96 | 35 | ||||||
15 | 15~30 | 15~26 | 53.03 | 58.03 | 40 | ||||||
20 | 20~46 | 20~44 | 70.71 | 75.71 | 60 | ||||||
26 | 20~56 | 20~50 | 91.92 | 96.92 | 70 | ||||||
30 | 20~65 | 20~50 | 106.07 | 111.07 | 80 | ||||||
3.0 | 10 | 15~24 | 15~21 | 42.43 | 48.43 | 25 | 34 | 43 | 18 | ||
13 | 20~33 | 20~30 | 55.15 | 61.15 | 45 | ||||||
15 | 20~38 | 20~34 | 63.64 | 69.64 | 50 | ||||||
20 | 20~46 | 20~44 | 84.85 | 90.85 | 60 | ||||||
26 | 20~65 | 20~50 | 110.31 | 116.31 | 80 | ||||||
30 | 20~65 | 20~50 | 127.28 | 133.28 | 90 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NEGHB1.0-13-[6,6.35,7]-[L,R] |
NEGHB1.0-15-[6,6.35,7,8,9,10]-[L,R] |
NEGHB1.0-20-[8-16/1]-[L,R] |
NEGHB1.0-26-[10-26/1]-[L,R] |
NEGHB1.0-30-[10-25/1]-[L,R] |
NEGHB1.5-10-8-[L,R] |
NEGHB1.5-13-[10-14/1]-[L,R] |
NEGHB1.5-15-[10-16/1]-[L,R] |
NEGHB1.5-20-[12-20/1]-[L,R] |
NEGHB1.5-26-[12-30/1]-[L,R] |
NEGHB1.5-30-[12-33/1]-[L,R] |
NEGHB2.0-10-[12-13/1]-[L,R] |
NEGHB2.0-13-[12-20/1]-[L,R] |
NEGHB2.0-15-[12-25/1]-[L,R] |
NEGHB2.0-20-[15-33/1]-[L,R] |
NEGHB2.0-26-[20-46/1]-[L,R] |
NEGHB2.0-30-[20-51/1]-[L,R] |
NEGHB2.5-10-[12-17/1]-[L,R] |
NEGHB2.5-13-[15-25/1]-[L,R] |
NEGHB2.5-15-[15-30/1]-[L,R] |
NEGHB2.5-20-[20-46/1]-[L,R] |
NEGHB2.5-26-[20-56/1]-[L,R] |
NEGHB2.5-30-[20-65/1]-[L,R] |
NEGHB3.0-10-[15-24/1]-[L,R] |
NEGHB3.0-13-[20-33/1]-[L,R] |
NEGHB3.0-15-[20-38/1]-[L,R] |
NEGHB3.0-20-[20-46/1]-[L,R] |
NEGHB3.0-26-[20-65/1]-[L,R] |
NEGHB3.0-30-[20-65/1]-[L,R] |
NEGHM1.0-13-[6,6.35,7]-[L,R] |
NEGHM1.0-15-[6,6.35,7,8,9,10]-[L,R] |
NEGHM1.0-20-[8-16/1]-[L,R] |
NEGHM1.0-26-[10-26/1]-[L,R] |
NEGHM1.0-30-[10-25/1]-[L,R] |
NEGHM1.5-10-8-[L,R] |
NEGHM1.5-13-[10-14/1]-[L,R] |
NEGHM1.5-15-[10-16/1]-[L,R] |
NEGHM1.5-20-[12-20/1]-[L,R] |
NEGHM1.5-26-[12-30/1]-[L,R] |
NEGHM1.5-30-[12-33/1]-[L,R] |
NEGHM2.0-10-[12-13/1]-[L,R] |
NEGHM2.0-13-[12-20/1]-[L,R] |
NEGHM2.0-15-[12-25/1]-[L,R] |
NEGHM2.0-20-[15-33/1]-[L,R] |
NEGHM2.0-26-[20-46/1]-[L,R] |
NEGHM2.0-30-[20-51/1]-[L,R] |
NEGHM2.5-10-[12-17/1]-[L,R] |
NEGHM2.5-13-[15-25/1]-[L,R] |
NEGHM2.5-15-[15-30/1]-[L,R] |
NEGHM2.5-20-[20-46/1]-[L,R] |
NEGHM2.5-26-[20-56/1]-[L,R] |
NEGHM2.5-30-[20-65/1]-[L,R] |
NEGHM3.0-10-[15-24/1]-[L,R] |
NEGHM3.0-13-[20-33/1]-[L,R] |
NEGHM3.0-15-[20-38/1]-[L,R] |
NEGHM3.0-20-[20-46/1]-[L,R] |
NEGHM3.0-26-[20-65/1]-[L,R] |
NEGHM3.0-30-[20-65/1]-[L,R] |
NEGHN1.0-13-[6,6.35,7]-[L,R] |
NEGHN1.0-15-[6,6.35,7,8,9,10]-[L,R] |
NEGHN1.0-20-[8-16/1]-[L,R] |
NEGHN1.0-26-[10-26/1]-[L,R] |
NEGHN1.0-30-[10-25/1]-[L,R] |
NEGHN1.5-10-8-[L,R] |
NEGHN1.5-13-[10-14/1]-[L,R] |
NEGHN1.5-15-[10-16/1]-[L,R] |
NEGHN1.5-20-[12-20/1]-[L,R] |
NEGHN1.5-26-[12-30/1]-[L,R] |
NEGHN1.5-30-[12-33/1]-[L,R] |
NEGHN2.0-10-[12-13/1]-[L,R] |
NEGHN2.0-13-[12-20/1]-[L,R] |
NEGHN2.0-15-[12-25/1]-[L,R] |
NEGHN2.0-20-[15-33/1]-[L,R] |
NEGHN2.0-26-[20-46/1]-[L,R] |
NEGHN2.0-30-[20-51/1]-[L,R] |
NEGHN2.5-10-[12-17/1]-[L,R] |
NEGHN2.5-13-[15-25/1]-[L,R] |
NEGHN2.5-15-[15-30/1]-[L,R] |
NEGHN2.5-20-[20-46/1]-[L,R] |
NEGHN2.5-26-[20-56/1]-[L,R] |
NEGHN2.5-30-[20-65/1]-[L,R] |
NEGHN3.0-10-[15-24/1]-[L,R] |
NEGHN3.0-13-[20-33/1]-[L,R] |
NEGHN3.0-15-[20-38/1]-[L,R] |
NEGHN3.0-20-[20-46/1]-[L,R] |
NEGHN3.0-26-[20-65/1]-[L,R] |
NEGHN3.0-30-[20-65/1]-[L,R] |
NEGHS1.0-13-[6,6.35,7]-[L,R] |
NEGHS1.0-15-[6,6.35,7,8,9,10]-[L,R] |
NEGHS1.0-20-[8-16/1]-[L,R] |
Loading...
Heat Treatment | Not Provided | Ground Tooth | Not Provided | Shaft Hole Specifications | Not Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy