(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Large counters are easy to see even with handles mounted, and the Zero Set function resets the counter instantly.
Part Number
Configured Part Number is shown.
Type | Cover | Back Plate | Sleeve | [ A ]Accessories | |||
5-Digit Type | [ M ]Material | Color | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
DPRR, DPRL | Nylon | Orange | Polyphenylene Ether | 1215 Carbon Steel | Black Oxide | Set Screw (Black) (4137 Alloy Steel) | Cushion Sheets (Black) (Polyethylene Foam) |
DSRR, DSRL | Silver |
Part Number |
DPLR4 DSRL5 DPZR3 |
Part Number | Count Increment per Revolution | Maximum Rotational Speed (rpm) | Mass (g) | |||
Type | Spindle Pitch | |||||
Color | Display Digit, Rotating Direction | 5-Digit | ||||
(Orange) DPL DPR DPZ | (Silver) DSL DSR DSZ | R (5-Digit - Right Turn) L (5-Digit - Left Turn) | 3 | 0003.0 | 100 | 100 |
4 | 0004.0 | 75 | ||||
5 | 0005.0 | 60 | ||||
6 | 0006.0 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Position Indicator | Position Indicator Size | Large Type (w/ Zero Reset Button) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy