(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Set Screws - Cup Point (Box)【1,000 Pieces Per Package】

Hex Socket Set Screws - Cup Point (Box)

Move the mouse over the image to zoom

  • Hex Socket Set Screws - Cup Point (Box)
  • Hex Socket Set Screws - Cup Point (Box)
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

Hex Socket Set Screws - Cup Point (Box):Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
BOX-MSSK4137 Alloy Steel45HRC~Black Oxide
BOX-MSSU304 Stainless Steel --

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

 
Part Number
BOX-MS W1-8 Tool Steel-5
BOX-MSSU2-3
Part NumberPcs. / Box.
TypeM-L
BOX-MSSK2- 21,000 pcs. / box
3
4
5
6
2.5- 3
4
5
6
2.6- 3
4
5
6
3- 3
4
5
6
8
10
4- 4
5
6
8
10
5- 5
6
8
10
6- 5
6
8
10
12
15
16
20
25500 pcs. / box
8- 61,000 pcs. / box
85000 pcs. / box
10
12
15
16
20
25400 pcs. / box
30200 pcs. / box
10- 12500 pcs. / box
15
20300 pcs. / box
25200 pcs. / box
30
12- 15200 pcs. / box
20
25
30100 pcs. / box
MxP (Coarse)BC (Min.)d (Max.)
2x0.40.90.81
2.5x0.451.31.21.2
2.6x0.451.31.21.2
3x0.51.51.21.4
4x0.721.52
5x0.82.522.5
[ ! ]Can be ordered as a single item. >> Click here
Part NumberPcs. / Box.
TypeM-L
BOX-MSSU
(Stainless Steel)
2- 21,000 pcs. / box
3
4
5
6
2.5- 3
4
5
6
2.6- 3
4
5
6
3- 3
4
5
6
8
10
4- 4
5
6
8
10
5- 5
6
8
10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-MSSK2-2
BOX-MSSK2-3
BOX-MSSK2-4
BOX-MSSK2-5
BOX-MSSK2-6
BOX-MSSK2.5-3
BOX-MSSK2.5-4
BOX-MSSK2.5-5
BOX-MSSK2.5-6
BOX-MSSK2.6-3
BOX-MSSK2.6-4
BOX-MSSK2.6-5
BOX-MSSK2.6-6
BOX-MSSK3-3
BOX-MSSK3-4
BOX-MSSK3-5
BOX-MSSK3-6
BOX-MSSK3-8
BOX-MSSK3-10
BOX-MSSK4-4
BOX-MSSK4-5
BOX-MSSK4-6
BOX-MSSK4-8
BOX-MSSK4-10
BOX-MSSK5-5
BOX-MSSK5-6
BOX-MSSK5-8
BOX-MSSK5-10
BOX-MSSU2-2
BOX-MSSU2-3
BOX-MSSU2-4
BOX-MSSU2-5
BOX-MSSU2-6
BOX-MSSU2.5-3
BOX-MSSU2.5-4
BOX-MSSU2.5-5
BOX-MSSU2.5-6
BOX-MSSU2.6-3
BOX-MSSU2.6-4
BOX-MSSU2.6-5
BOX-MSSU2.6-6
BOX-MSSU3-3
BOX-MSSU3-4
BOX-MSSU3-5
BOX-MSSU3-6
BOX-MSSU3-8
BOX-MSSU3-10
BOX-MSSU4-4
BOX-MSSU4-5
BOX-MSSU4-6
BOX-MSSU4-8
BOX-MSSU4-10
BOX-MSSU5-5
BOX-MSSU5-6
BOX-MSSU5-8
BOX-MSSU5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1022[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1023[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.53[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.54[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.55[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.56[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.63[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.64[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.65[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.66[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1034[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1055[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1056[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-22[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-23[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-24[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-26[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.53[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.54[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.55[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.56[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.63[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.64[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.65[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.66[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-33[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1034[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1044[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1055[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1056[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Thread ridge Type Metric Coarse
Tip shape Cup Point Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.