(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the ratchet function implemented to facilitate switching of operating directions.
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | |
①Lever | Zinc Die Casting | Electrostatic Coating |
②Geared Screw | 1045 Carbon Steel | Black Oxide |
③Cam | 4137 Alloy Steel | Black Oxide |
④Ball | 52100 Bearing Steel | Nickel Plating |
⑤Spring | SWPA | Tempered, Rustproof Coated |
⑥Cap | Low Carbon Steel | Black Oxide |
⑦Screw | 1010 Carbon Steel | Black Oxide |
⑧Switch Handle | Low Carbon Steel | Black Oxide |
⑨Screw | 1010 Carbon Steel | Black Oxide |
Part Number | - | L | - | Lever Color |
CLRA 5 | - | 25 | - | B |
Part Number | L | Lever Color | R | H | h | D | d | Fmax. Max. Load (N) | Pmax. Max. Tightening Force (kN) | Reference Mass (g) | ||||||
Type | M | |||||||||||||||
CLRA | 5 | 16 | 25 | B (Black) | 55 | 35 | 26 | 17 | 10 | 108 | 4.8 | 61 | ||||
6 | 20 | 32 | 184 | 6.8 | 63 | |||||||||||
8 | 25 | 40 | 68 | 45 | 33 | 18 | 14 | 316 | 12.5 | 101 | ||||||
10 | 32 | 50 | 507 | 19.8 | 112 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLRA5-16-B |
CLRA5-25-B |
CLRA6-20-B |
CLRA6-32-B |
CLRA8-25-B |
CLRA8-40-B |
CLRA10-32-B |
CLRA10-50-B |
Part Number |
---|
Loading...
Type, Clamp | Ratchet mechanism | Operation Direction | Horizontal | L-Shaped Clamp Lever Shape | Set Screw Type |
---|---|---|---|---|---|
Lever Material | Zinc Die-Casting | Mounting Section, Material | 1045 Carbon Steel | Mounting Section, Surface Treatment | Black Oxide Coating |
Lever Color | B (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy