(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Levers - Washer.

Clamp Levers - Washer.

Move the mouse over the image to zoom

  • Volume Discount

Generally used Clamp Levers with Washer.

  • inCAD Components
Clamp Levers - Threaded, with Washer:Related Image
・Materials
TypeLeverScrewSpringFlat Washer
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
CLDMSTZinc Die CastingBaked Paint Finish12L14 Carbon SteelBlack Chromate304 Stainless Steel 1045 Carbon SteelElectroless Nickel Plating

Specifications

Part Number-L(L1)-Lever Color
CLDMY4
CLDMCH4
CLDFCH6
CLDMST6
-
-
-
-
16
12
7
25
-
-
-
-
S
M
B
B
Part NumberLLever ColorRHH1(h)SDdD1tNumber of Serrated
Teeth
BMax. Load
Fmax.(N)
Max. Tightening Force Pmax. (kN)Reference
Mass (g)
TypeM
CLDMST61216202532B (Black)4536.54025.841310161.5163953.639
8162025324063.54750.532.3717.5142222041716.890
10202532405078.556.560.537.682116282.524422110.8182
12253240509370.574.545.614241935328427716.1227

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDMST6-12-B
CLDMST6-16-B
CLDMST6-20-B
CLDMST6-25-B
CLDMST6-32-B
CLDMST8-16-B
CLDMST8-20-B
CLDMST8-25-B
CLDMST8-32-B
CLDMST8-40-B
CLDMST10-20-B
CLDMST10-25-B
CLDMST10-32-B
CLDMST10-40-B
CLDMST10-50-B
CLDMST12-25-B
CLDMST12-32-B
CLDMST12-40-B
CLDMST12-50-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius (R)
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

10456123600
1 Piece(s)Available

8 Days or more

10456163600
1 Piece(s)Available

8 Days or more

10456203600
1 Piece(s)Available

8 Days or more

10456253600
1 Piece(s)Available

8 Days or more

10456323600
1 Piece(s)Available

8 Days or more

1063.58166800
1 Piece(s)Available

8 Days or more

1063.58206800
1 Piece(s)Available

8 Days or more

1063.58256800
1 Piece(s)Available

8 Days or more

1063.58326800
1 Piece(s)Available

8 Days or more

1063.58406800
1 Piece(s)Available

8 Days or more

1078.5102010800
1 Piece(s)Available

8 Days or more

1078.5102510800
1 Piece(s)Available

8 Days

Stock

1078.5103210800
1 Piece(s)Available

8 Days or more

1078.5104010800
1 Piece(s)Available

8 Days or more

1078.5105010800
1 Piece(s)Available

8 Days or more

1093122516100
1 Piece(s)Available

8 Days or more

1093123216100
1 Piece(s)Available

8 Days or more

1093124016100
1 Piece(s)Available

8 Days or more

1093125016100

Loading...

  1. 1
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Lever Material Zinc Die-Casting
Lever Surface Treatment Baked Paint Mounting Section, Material 12L14 Carbon Steel Lever Color B (Black)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.