(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Actuators - LX30 Series with Motor. (Part Numbers)

Single Axis Actuators - LX30 Series with Motor.

Click this image to zoom it.

Move the mouse over the image to zoom

Actuators with integrated Oriental Motor brand motors, available in alternating or direct current (AC or DC) configurations, accessories such as electromechanical brake, sensors and/or covers to protect the actuator can be requested.

  • inCAD Components

(i)Caution

  • Due to the shortage of semiconductors some part number of this section could not be available for sale. We apologize any further inconvenience that this may cause, for assistance and information please contact us.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Single Axis Actuator LX30 w/Motor, Standard Type:Related Image
[ ! ]For hole dimension details, >> Click here, >> Click here. Avoid interference with Sensor Flag.
・Materials
■Components
Actuator / Amplifier / Driver / Cable
Accessories: Instruction Manual for Driver
■Actuator
  Base Block
[ M ]Material Carbon Steel SCM Material
[ S ]Surface Treatment Low Temperature Black Chrome Plating
[ H ]Hardness Induction Hardened
HRC58~64
HRC58~62
Specification of Driver >> Click here~ >> Click here
Cable Specifications >> Click here

Specifications

Part Number - Motor Type - Driver Type - Cable - Number of Sensors - Sensor & Rail Position - Base Length L
LXM3005 - A2 - AM10 - 3 - 3 - R - 600
■Standard Specifications
Part Number Lead (mm) Ball Screw Diameter (mm) Positioning Repeatability (mm) Positioning (mm) Parallelism (mm) Backlash (mm) Allowable Static Moment (N·m)
L=400 or Less L=450 or More L=400 or Less L=450 or More Ma Mb Mc
LXM3005 5 Ø10
(Ground)
±0.003 0.02 0.025 0.01 0.015 0.003 126 126 387
LXM3010 10
LXM3005C 5
LXM3010C 10
*Allowable Static Moment Click here
■Control Functions
Manufacturer Name Motor Type Driver Type Motor Driver Set Part Number
  Motor Manufacturer Part Number Output / Type Brake (Note 1) Mass (kg)   Power Supply Manufacturer Part Number
Oriental
Motor
T2E Stepping ARM46AC αStep None 0.47 D2E Single-phase
AC100V
ARD-A AS46AA
T3E ARM66AC 0.9 D3E ARD-A AS66AA
T4E PKE545AC 5-phase 0.38 D4E RKSD503-A RKS545AA
T5E PKE566AC 0.9 D5E RKSD507-A RKS566AA
T2BE ARM46MC αStep Included 0.62 D2E ARD-A AR46MA
T3BE ARM66MC 1.2 D3E ARD-A AR66MA
T4BE PKE545MC-A1 5-phase 0.52 D6E RKSD503M-A -
T5BE PKE566MC 1.2 D7E RKSD507M-A RKS566MA
■Load Capacity / Max. Velocity Correlation Table
Part Number Manufacturer Motor Type Load Capacity (kg) Max. Velocity (mm/sec)
Horizontal Vertical Horizontal Vertical
LXM3005
LXM3005C
Oriental
Motor
T2(B)E 32 8 160 150
T3(B)E 175 160
T4(B)E 90 70
T5(B)E 150 140
LXM3010
LXM3010C
Oriental
Motor
T2(B)E 24 8 250 200
T3(B)E 275 275
T4(B)E 135 10
T5(B)E 210 45
*Load capacity and max. velocity are reference values and may vary depending on operating conditions.
*Horizontal load capacity is for motor without brake and vertical load is for motor with brake.
*Distance for Acceleration/Deceleration: 25mm for LXM3005, 50mm for LX3010
■Motor Dimensions Table
Manufacturer Name Motor
Type
Width B(mm) Width C(mm) Length D(mm) Height E
(mm)
Bottom Height F
(mm)
Oriental
Motor
T2E 21 21 74.5 42.3 0.3
T2BE 21 21 104.1 42.3 0.3
T3E 30 30 74.5 51.3 -8.7
T3BE 30 30 109.5 51.3 -8.7
T4E 21 21 52.5 42.3 0.3
T4BE 21 21 81.5 42.3 0.3
T5E 30 30 69.5 51.3 -8.7
T5BE 30 30 104.5 51.3 -8.7
*F Value in ( ) is for Sensor & Rail Position "Left".
■Cable Configuration List
Cables come with terminal plug that directly connects with motor, amplifier and driver.
Manufacturer Name Motor Type Motor Power Cable Brake Cable Encoder Cable
Oriental
Motor
T2E 1 pc. CC030VAR - -
T3E
T4E 1 pc. CC030VPF -
T5E
T2BE 1 pc. CC030VARB (Cable Set for Motor With Electromagnetic Brake)
T3BE
T4BE 1 pc. CC030VPFB (Cable Set for Motor With Electromagnetic Brake)
T5BE
■Dimensions / Actuator Body Mass
Part Number Item Base Length L (mm)
150 200 250 300 350 400 450 500 550 600
LXM3005
LXM3010
LXM3005C
LXM3010C
Effective Stroke
(St)
40 90 140 190 240 290 340 390 440 490
A 25 50 50 50 50 50 50 50 50 50
P1 - - 100 100 100 100 100 100 100 100
P2 100 100 50 100 50 100 50 100 50 100
Number of
Pitches
1 1 2 2 3 3 4 4 5 5
Number of Holes N 4 4 6 6 8 8 10 10 12 12
Standard Type Body Mass (kg) 1.64 1.99 2.32 2.67 3.01 3.36 3.70 4.04 4.39 4.73
Cover Type Body Mass (kg) 2.09 2.43 2.78 3.12 3.47 3.82 4.16 4.50 4.84 5.19
*Mass shown includes actuator, coupling, sensor rail, 3 sensors and sensor flag. For motor mass, see the control function table.
(Note 1) Choose motor with brake when unit is used in vertical position.
(Note 2) When ordering "Without Driver" Type, driver is not included.
(Note3-1) When ordering "with cables" type, cables indicated in cable configuration list will be included with unit. Specifications >> Click here
(Note3-2) To use cables with length other than 3m, choose "without cable" type and order cable separately from the selection on Click here.
(Note 4-1) Sensor rail comes with the unit even when no. of sensor is specified as "none"; sensor flag will not be included.
(Note 4-2) Terminals for sensor cables is not provided. For details of sensors, see FPML24 on Click here.
(Note 4-3) The sensor provided with LXM series actuators is to undergo a model change. The (old) FPML24 model is to be discontinued and replaced by the (new) next-generation FPML25 from April 2017.
Part Number Selection
Motor Type Driver Type Cable (Note 3) Number of Sensors (Note 4) Sensor & Rail Location Base Length L (mm)
LXM3005
LXM3010
LXM3005C
LXM3010C
Control Functions
Select from control function table.
Control Functions
Select from control function table.
Included (3m): 3
None: N
2 units: 2
3 units: 3
None: N
Right: R
Left: L
150~600
(50 Pitch)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXM3005-T2BE-D2E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2BE-D2E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2BE-D2E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2BE-D2E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2BE-D2E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2BE-D2E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T2E-D2E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3BE-D3E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T3E-D3E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4BE-D6E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T4E-D4E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5BE-D7E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005-T5E-D5E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2BE-D2E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T2E-D2E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3BE-D3E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T3E-D3E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4BE-D6E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T4E-D4E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-3-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-3-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-3-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-N-2-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-N-3-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
LXM3005C-T5BE-D7E-N-N-[L,​R]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600]
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead
(mm)
Cover Table Width
(mm)
Maximum Velocity
(mm/s)
Motor Type Cable Number of Sensors Base Overall Length [L]
(mm)
Sensor, Rail Position
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5160α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5175α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.5905-Phase, no Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Not Provided44.51505-Phase, no Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80160α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80175α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included80905-Phase, no Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake 3 (3m)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake 3 (3m)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake N (Not Provided)2 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake N (Not Provided)3 pcs.150 ~ 600Left [L] / Right [R]
1 Piece(s)

15 Days or more

5Included801505-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 600Left [L] / Right [R]

Loading...

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Nominal (Height) 30
Precision Precision Grade Motor Mounting Orientation Straight Grease Standard
With or w/o Motors Stepping Motor With or w/o Lubricant Unit Not Provided Ball Screw Shaft Dia.(Ø) 10
Table Length(mm) 54 Supply Voltage AC100V Drive Method Ground Ball Screw
Slider Material Chrome Molybdenum Steel Slider Surface Finish Low Temperature Black Chrome Basic Load Rating, Dynamic Rating(N) 9732
Basic Load Rating, Static Rating(N) 17218 Allowable Static Moment MP(N•m) 126 Allowable Static Moment MY(N•m) 126
Allowable Static Moment MR(N•m) 387 Positioning Repeatability(µm) ±3 Positioning Accuracy(µm) 25
Running Parallelism(µm) 15 Operating Ambient Temperature(℃) 0::50

Frequently asked questions (FAQ)

質問: What is the life expectancy of an LX actuator?
回答: The theoretical life can be calculated using the formulas found at: https://us.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf?KWSearch=actuator+life

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support