(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Actuators - LX26 Series with Motor.

Single Axis Actuators - LX26 Series with Motor.

Click this image to zoom it.

Move the mouse over the image to zoom

Actuators with integrated Oriental Motor brand motors, available in alternating or direct current (AC or DC) configurations, accessories such as electromechanical brake, sensors and/or covers to protect the actuator can be configured.

  • inCAD Components

(i)Caution

  • Due to the shortage of semiconductors some part number of this section could not be available for sale. We apologize any further inconvenience that this may cause, for assistance and information please contact us.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Single Axis Actuator LX26 w/Motor, Standard Type:Related Image
[ ! ]For hole dimension details, >> Click here, >> Click here. Avoid interference with Sensor Flag.
・Materials
■Components
Actuator / Amplifier / Driver / Cable
Accessories: Instruction Manual for Driver
■Actuator
  Base Block
[ M ]Material Carbon Steel SCM Material
[ S ]Surface Treatment Low Temperature Black Chrome Plating
[ H ]Hardness Induction Hardened
HRC58~64
HRC58~62
Specification of Driver >> Click here~Click here
Cable Specifications >> Click here

Specifications

Part Number - Motor Type - Driver Type - Cable - Number of Sensors - Sensor & Rail Position - Base Length L
LXM2602 - A1 - AM10 - 3 - 3 - R - 300
■Standard Specifications
Part Number Lead (mm) Ball Screw Diameter (mm) Positioning Repeatability (mm) Positioning (mm) Parallelism (mm) Backlash (mm) Allowable Static Moment (N·m)
Ma Mb Mc
LXM2602 2 Ø8
(Ground)
±0.003 0.02 0.01 0.003 70 70 225
LXM2605 5
LXM2602C 2
LXM2605C 5
*Allowable Static Moment Click here
■Control Functions
Manufacturer Name Motor Type Driver Type Motor Driver Set Part Number
  Motor Manufacturer Part Number Output / Type Brake (Note 1) Mass (kg)   Power Supply Manufacturer Part Number
Oriental
Motor
T1E Stepping ARM26SAK αStep None 0.22 D1E DC24V ARD-K AR26SAK
T2E ARM46AC 0.47 D2E Single-phase
AC100V
ARD-A AR46AA
T2BE ARM46MC Included 0.62 D2E ARD-A AR46MA
T4E PK545AC 5-phase None 0.38 D4E RKSD503-A RKS545AA
T4BE PKE545MC-A1 Included 0.52 D6E RKSD503M-A -
■Load Capacity / Max. Velocity Correlation Table
Part Number Manufacturer Motor Type Load Capacity (kg) Max. Velocity (mm/sec)
Horizontal Vertical Horizontal Vertical
LXM2602
LXM2602C
Oriental
Motor
T1E 20 - 45 -
T2(B)E 5 90 90
T4(B)E 55 45
LXM2605
LXM2605C
Oriental
Motor
T1E 18 - 100 -
T2(B)E 5 175 175
T4(B)E 105 80
*Load capacity and max. velocity are reference values and may vary depending on operating conditions.
*Horizontal load capacity is for motor without brake and vertical load is for motor with brake.
*Distance for Acceleration / Deceleration: 25mm
■Motor Dimensions Table
Manufacturer Name Motor
Type
Width B(mm) Width C(mm) Length D(mm) Height E
(mm)
Bottom Height F
(mm)
Oriental
Motor
T1E 14 14 70 30 2
T2E 21 21 74.5 37 -5
T2BE 21 21 104.1 37 -5
T4E 21 21 52.5 37 -5
T4BE 21 21 81.5 37 -5
*E, F Value in ( ) is for Sensor & Rail Position "Left".
■Cable Configuration List
Cables come with terminal plug that directly connects with motor, amplifier and driver.
Manufacturer Name Motor Type Motor Power Cable Brake Cable Encoder Cable
Oriental
Motor
T1E 1 pc. CC030VA2R2 - -
T2E 1 pc. CC030VAR
T2BE 1 pc. CC030VARB (Cable Set for Motor With Electromagnetic Brake)
T4E 1 pc. CC030VPF -
T4BE 1 pc. CC030VPFB (Cable Set for Motor With Electromagnetic Brake)
■Dimensions / Actuator Body Mass
Part Number Item Base Length L (mm)
150 200 250 300
LXM2602
LXM2
605
LXM2602C
LXM2605C
Effective Stroke (St)   60 110 160 210
A   35   20   45   30
P   80   80   80   80
Number of Pitches    1    2    2    3
Number of Holes N    4    6    6    8
Standard Type Body Mass (kg) 1.08 1.30 1.51 1.73
Cover Type Body Mass (kg) 1.27 1.49 1.71 1.93
*Mass shown includes actuator, coupling, sensor rail, 3 sensors and sensor flag. For motor mass, see the control function table.
(Note 1) Choose motor with brake when unit is used in vertical position.
(Note 2) When ordering "Without Driver" Type, driver is not included.
(Note3-1) When ordering "with cables" type, cables indicated in cable configuration list will be included with unit. Specifications >> Click here
(Note3-2) To use cables with length other than 3m, choose "without cable" type and order cable separately from the selection on Click here.
(Note 4-1) Sensor rail comes with the unit even when no. of sensor is specified as "none"; sensor flag will not be included.
(Note 4-2) Terminals for sensor cables is not provided. For details of sensors, see FPML24 on Click here.
(Note 4-3) The sensor provided with LXM series actuators is to undergo a model change. The (old) FPML24 model is to be discontinued and replaced by the (new) next-generation FPML25 from April 2017.
Part Number Selection
Motor Type Driver Type Cable (Note 3) Number of Sensors (Note 4) Sensor & Rail Location Base Length L (mm)
LXM2602
LXM2605
LXM2602C
LXM2605C
Select from control function table Select from control function table Included (3m): 3
None: N
2 units: 2
3 units: 3
None: N
Right: R
Left: L
150~300
(50 Pitch)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXM2602-T1E-D1E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T1E-D1E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T1E-D1E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T1E-D1E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T1E-D1E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T1E-D1E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T2BE-D2E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T2E-D2E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T4BE-D6E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602-T4E-D4E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T1E-D1E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2BE-D2E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T2E-D2E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4BE-D6E-N-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-3-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-3-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-3-N-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-N-2-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-N-3-[L,​R]-[150,​200,​250,​300]
LXM2602C-T4E-D4E-N-N-[L,​R]-[150,​200,​250,​300]
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead
(mm)
Cover Table Width
(mm)
Supply Voltage Maximum Velocity
(mm/s)
Motor Type Cable Number of Sensors Base Overall Length [L]
(mm)
Sensor, Rail Position
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6DC24V45α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V90α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Not Provided37.6AC100V555-Phase, no Brake N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62DC24V45α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90αStep, with Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V90α-Step, no Brakes N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, with Brake N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake 3 (3m)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake 3 (3m)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake 3 (3m)N (Not Provided)150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake N (Not Provided)2 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake N (Not Provided)3 pcs.150 ~ 300Left [L] / Right [R]
1 Piece(s)

15 Days or more

2Included62AC100V555-Phase, no Brake N (Not Provided)N (Not Provided)150 ~ 300Left [L] / Right [R]

Loading...

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Nominal (Height) 26
Precision Precision Grade Motor Mounting Orientation Straight Grease Standard
With or w/o Motors Stepping Motor With or w/o Lubricant Unit Not Provided Ball Screw Shaft Dia.(Ø) 8
Table Length(mm) 47.4 Drive Method Ground Ball Screw Slider Material Chrome Molybdenum Steel
Slider Surface Finish Low Temperature Black Chrome Basic Load Rating, Dynamic Rating(N) 6522 Basic Load Rating, Static Rating(N) 11871
Allowable Static Moment MP(N•m) 70 Allowable Static Moment MY(N•m) 70 Allowable Static Moment MR(N•m) 225
Positioning Repeatability(µm) ±3 Positioning Accuracy(µm) 20 Running Parallelism(µm) 10
Operating Ambient Temperature(℃) 0::50

Frequently asked questions (FAQ)

質問: What is the life expectancy of an LX actuator?
回答: The theoretical life can be calculated using the formulas found at: https://us.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf?KWSearch=actuator+life

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support