(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSH2C Clean Room Model

Single Axis Robot - RSH2C Clean Room Model

•Main Body Peripheral Component: Main Body
•Input Power Supply: AC Single Phase 200-230V
•Table Width W1 (mm): 74
•Type: Sliders
•Table Length L1 (mm): 160

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
  • Due to a supplier's circumstance, shipment days have been changed temporarily. Please confirm the system delivery time.
Single Axis Robot, Clean Room Model RSH2C:Related Image
・Materials
■ Components: Actuator / Controller / Cable / (Battery) / (Noise Filter)
■ Accessory
[ A ]AccessoryController I/O Specifications
NPN / PNPCC-LinkDeviceNet
Instruction Manual on CD-ROM / Power Connector / EXT Connector / Dummy Connector
-CC-Link ConnectorDeviceNet Connector

■ Actuator Material / Surface Treatment
ComponentsBase FrameGuide RailSliderSide Covers
[ M ]MaterialAluminumSteelAluminumAluminum
[ S ]Anodize-AnodizeAnodize

■ General Specifications
Ball ScrewsMotorPosition DetectorService Ambient
Temperature / Humidity
Ø15
(C7 Rolled)
AC Servo Motors
100W
Resolver0 ~ 40°C, 35 ~ 85%RH
(No condensation)

Specifications

Single Axis Robot, Clean Room Model RSH2C:Related Image
■Standard Specifications
TypeLead
(mm)
Positioning Repeatability (mm)Maximum Load Capacity (kg)Rated Force
(N)
Maximum Velocity (Note 1)
(mm/sec)
Stroke
(mm)
Rated Running LifeController
Input Power Supply
Maximum Positioning PointsCleanliness
(Note 2)
Vacuum
(ℓ/min)
HorizontalVertical
RSH2C05±0.015016339300~120150~1050
(50 Pitch)
10,000 km or moreSingle-phase AC
100~115V
200~230V
±10%
255 pointsCLASS10
based on 0.1 µm per 1cf
( )
90
10408169600~240
20204841000~500
(Note 1) Maximum speed varies depending on stroke. Please see Maximum Speed Table on the right page. (Note 2) In the case of 90ℓ/min vacuum.
■Dimensions / Mass
TypeStroke (mm)15020025030035040045050055060065070075080085090095010001050
RSH2CL47552557562567572577582587592597510251075112511751225127513251375
A0112233445566778899
B150100150100150100150100150100150100150100150100150100150
C8101012121414161618182020222224242626
D2803303804304805305806306807307808308809309801030108011301180
Mass (kg)3.94.24.54.85.15.45.76.06.46.77.07.37.67.98.28.58.89.29.5
[ ! ]The mass of w/ brake type becomes 0.3kg heavier.
Specifications
Power Supply
Absolute encoders
(with Data Storage Battery)
Incremental Type
AC100~115VC21AC21B
AC200~230VC22AC22B
NPN:N
PNP:P
CC-Link:C
DeviceNet:DWithout:F0
With:F1
Specifications >>P.396
StandardFlexible
3.5m:33.5m:R3
5m:55m:R5
10m:1010m:R10
150~1050
(50mm Increment)1020([ ! ]1)Choose with brake type motor when using actuator in vertical application.
([ ! ]2) Controllers are shipped with preset parameters for each type. 
([ ! ]3) This product needs a noise filter. When purchased separately by customers, please select "none". Be sure to install a surge absorber on the primary side of a noise filter. For details, please see the Instruction Manual.

Alterations

Single Axis Robot, Clean Room Model RSH2C:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSH2C05-C21B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-D-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-N-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C21B-P-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F0-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-R3-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-R5-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH2C05-C22B-C-F1-R10-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply I/O Module Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Cable Noise Filters Maximum Velocity
(mm/sec)
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-CC-LinkNot Provided301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-DeviceNetNot Provided301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-NPNNot Provided301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165-PNPNot Provided301 to 500339Flex-resistant 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 3.5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 5mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 10mNot Provided300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Standard 10mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 3.5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 5mIncluded300
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.05010.1 to 20.0165AC Single Phase 200-230VCC-LinkNot Provided301 to 500339Flex-resistant 10mIncluded300

Loading...

More Information

Single Axis Robot, Clean Room Model RSH2C:Related Image
Single Axis Robot, Clean Room Model RSH2C:Related Image
Single Axis Robot, Clean Room Model RSH2C:Related Image
Terminology Here
CE
Compliant
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Position Detector Resolver Incremental Type Table Width(mm) 74 Table Length(mm) 160
Environmental Spec. Clean Spec. Positioning Repeatability(µm) ±10 Number of Tables 1 pc.
Allowable Static Moment MP(N•m) 95 Allowable Static Moment MY(N•m) 70 Allowable Static Moment MR(N•m) 110
Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

Tech Support