(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Cable - For LX series servo motors.

Replacement Cable - For LX series servo motors.

Recommended for use with the LX series single axis actuator with motor, configurable cable length from 0.2m to 3m in 0.1m intervals.

Replacment Cable for Stepper Motor-LX Unit:

Specifications

Part Number-Cable Type-Length-Insulation Strip Length*
SVPM-J3HF1-B-5-02S
*Insulation strip length can be specified for SVPM only.
Part NumberCable TypeLength (m)Applicable Actuators / Motors / Motor & Driver Set Part Numbers
STPO-AS1B
(Movable)
0.2~20
(0.1mm Increment)
LXM20/26T1/T2/T2BASC36AK / AS46AA / AS46MA
LXM30/45T3AS66AAE
STPO-AS1B LX30/45T3BAS66MAE
Part Number
SVPM-J3HF1-B-[0.2-30/0.1]
SVPM-J3HF1B-B-[0.2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Cable Type Configurable Length
(m)
1 Piece(s)

9 Days or more

For Power Supply0.2 ~ 30
1 Piece(s)

9 Days or more

For Brake0.2 ~ 30

Loading...

  1. 1

Lead Time

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Peripheral Components Cable Length 0.2~30m

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.