(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Actuators - LX20 Series with Motor.

Single Axis Actuators - LX20 Series with Motor.

Move the mouse over the image to zoom

Actuators with integrated Oriental Motor brand motors, available in alternating or direct current (AC or DC) configurations, accessories such as electromechanical brake, sensors and/or covers to protect the actuator can be requested.

  • inCAD Components

(i)Caution

  • Due to the shortage of semiconductors some part number of this section could not be available for sale. We apologize any further inconvenience that this may cause, for assistance and information please contact us.
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Single Axis Actuator LX20 w/Motor, Standard Type:Related Image
[ ! ]For hole dimension details, >> Click here, >> Click here Avoid interference with Sensor Flag.
・Materials
■Components
Actuator / Amplifier / Driver / Cable
Accessories: Instruction Manual for Driver
■Actuator
  Base Block
[ M ]Material Carbon Steel SCM Material
[ S ]Surface Treatment Low Temperature Black Chrome Plating
[ H ]Hardness Induction Hardened
HRC58~64
HRC58~62
Specification of Driver >> Click here~ >> Click here
Cable Specifications >> Click here

Specifications

Part Number - Motor Type - Driver Type - Cable - Number of Sensors - Sensor & Rail Position - Base Length L
LXM2001 - T1 - D1 - 3 - 3 - R - 200
■Standard Specifications
Part Number Lead (mm) Ball Screw Diameter (mm) Positioning Repeatability (mm) Positioning (mm) Parallelism (mm) Backlash (mm) Allowable Static Moment (N·m)
Ma Mb Mc
LXM2001 1 Ø6
(Ground)
±0.003 0.02 0.01 0.003 27 27 93
LXM2005 5
LXM2001C 1
LXM2005C 5
*Allowable Static Moment Click here
■Control Functions
Manufacturer Name Motor Type Driver Type Motor Driver Set Part Number
Selection Motor Manufacturer Part Number Output / Type Brake (Note 1) Mass (kg) Selection Power Supply Manufacturer Part Number
Oriental
Motor
T1E Stepping ARM26SAK αStep None 0.22 D1E DC24V ARD-K AR26SAK
T2E ARM46AC 0.47 D2E Single-phase
AC100V
ARD-A AR46AA
T2BE ARM46MC Included 0.62 D2E ARD-A AR46MA
T4E PKE545AC 5-phase None 0.38 D4E RKD503-A RKS545AA
T4BE PKE545MC-A1 Included 0.52 D6E RKSD503M-A -
■Load Capacity / Max. Velocity Correlation Table
Part Number Manufacturer Motor Type Load Capacity (kg) Max. Velocity (mm/sec)
Horizontal Vertical Horizontal Vertical
LXM2001
LXM2001C
Oriental
Motor
T1E 15 - 30 -
T2(B)E 2 45 50
T4(B)E 40 35
LXM2005
LXM2005C
Oriental
Motor
T1E 10 - 125 -
T2(B)E 2 200 225
T4(B)E 120 115
*Load capacity and max. velocity are reference values and may vary depending on operating conditions.
*Horizontal load capacity is for motor without brake and vertical load is for motor with brake.
*Distance for Acceleration / Deceleration: 25mm
■Motor Dimensions Table
Manufacturer Name Motor
Type
Width B(mm) Width C(mm) Length D(mm) Height E
(mm)
Bottom Height F
(mm)
Oriental
Motor
T1E 14 14 70 28 -1
T2E 21 21 75 34 -8
T2BE 104.6 34 -8
T4E 53 34 -8
T4BE 82 34 -8
*E, F Value in ( ) is for Sensor & Rail Position "Left".
■Cable Configuration List
Cables come with terminal plug that directly connects with motor, amplifier and driver.
Manufacturer Name Motor Type Motor Power Cable Brake Cable Encoder Cable
Oriental
Motor
T1E 1 pc. CC030VA2R2 - -
T2E 1 pc. CC030VAR
T2BE 1 pc. CC030VARB(Cable Set for Motor With Electromagnetic Brake)
T4E 1 pc. CC030VPF -
T4BE 1 pc. CC030VPFB (Cable Set for Motor With Electromagnetic Brake)
■Dimensions / Actuator Body Mass
Part Number Item Base Length L (mm)
100 150 200
LXM2001
LXM2005
LXM2001C
LXM2005C
Effective Stroke (St)   30   80 130
A   20   15   40
P   60   60   60
Number of Pitches    1    2    2
Number of Holes N    4    6    6
Standard Type Body Mass (kg) 0.67 0.81 0.94
Cover Type Body Mass (kg) 0.69 0.63 0.95
*Mass shown includes actuator, coupling, sensor rail, 3 sensors and sensor flag. For motor mass, see the control function table.
(Note 1) Choose motor with brake when unit is used in vertical position.
(Note 2) When ordering "Without Driver" Type, driver is not included.
(Note3-1) When ordering "with cables" type, cables indicated in cable configuration list will be included with unit. Specifications >> Click here
(Note3-2) To use cables with length other than 3m, choose "without cable" type and order cable separately from the selection on Click here.
(Note 4-1) Sensor rail comes with the unit even when no. of sensor is specified as "none"; sensor flag will not be included.
(Note 4-2) Terminals for sensor cables is not provided. For details of sensors, see FPML24 on Click here.
Part Number Selection
Motor Type Driver Type Cable (Note 3) Number of Sensors (Note 4) Sensor & Rail Location Base Length L (mm)
LXM2001
LXM2005
LXM2001C
LXM2005C
Select from control function table Select from control function table Included (3m): 3
None: N
2 units: 2
3 units: 3
None: N
Right: R
Left: L
100~200
(50 Pitch)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXM2001-T1E-D1E-3-2-[L,​R]-[100,​150,​200]
LXM2001-T1E-D1E-3-3-[L,​R]-[100,​150,​200]
LXM2001-T1E-D1E-3-N-[L,​R]-[100,​150,​200]
LXM2001-T1E-D1E-N-2-[L,​R]-[100,​150,​200]
LXM2001-T1E-D1E-N-3-[L,​R]-[100,​150,​200]
LXM2001-T1E-D1E-N-N-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-3-2-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-3-3-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-3-N-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-N-2-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-N-3-[L,​R]-[100,​150,​200]
LXM2001-T2BE-D2E-N-N-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-3-2-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-3-3-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-3-N-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-N-2-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-N-3-[L,​R]-[100,​150,​200]
LXM2001-T2E-D2E-N-N-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-3-2-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-3-3-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-3-N-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-N-2-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-N-3-[L,​R]-[100,​150,​200]
LXM2001-T4BE-D6E-N-N-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-3-2-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-3-3-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-3-N-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-N-2-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-N-3-[L,​R]-[100,​150,​200]
LXM2001-T4E-D4E-N-N-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-3-2-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-3-3-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-3-N-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-N-2-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-N-3-[L,​R]-[100,​150,​200]
LXM2001C-T1E-D1E-N-N-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-3-2-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-3-3-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-3-N-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-N-2-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-N-3-[L,​R]-[100,​150,​200]
LXM2001C-T2BE-D2E-N-N-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-3-2-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-3-3-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-3-N-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-N-2-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-N-3-[L,​R]-[100,​150,​200]
LXM2001C-T2E-D2E-N-N-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-3-2-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-3-3-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-3-N-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-N-2-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-N-3-[L,​R]-[100,​150,​200]
LXM2001C-T4BE-D6E-N-N-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-3-2-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-3-3-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-3-N-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-N-2-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-N-3-[L,​R]-[100,​150,​200]
LXM2001C-T4E-D4E-N-N-[L,​R]-[100,​150,​200]
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead
(mm)
Cover Table Width
(mm)
Supply Voltage Maximum Velocity
(mm/s)
Motor Type Cable Number of Sensors Base Overall Length [L]
(mm)
Sensor, Rail Position
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6DC24V30α-Step, no Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45αStep, with Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V45α-Step, no Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, with Brake N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Not Provided29.6AC100V405-Phase, no Brake N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52DC24V30α-Step, no Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45αStep, with Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V45α-Step, no Brakes N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, with Brake N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake 3 (3m)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake 3 (3m)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake 3 (3m)N (Not Provided)100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake N (Not Provided)2 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake N (Not Provided)3 pcs.100 ~ 200Left [L] / Right [R]
1 Piece(s)

15 Days or more

1Included52AC100V405-Phase, no Brake N (Not Provided)N (Not Provided)100 ~ 200Left [L] / Right [R]

Loading...

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Nominal (Height) 20
Precision Precision Grade Motor Mounting Orientation Straight Grease Standard
With or w/o Motors Stepping Motor With or w/o Lubricant Unit Not Provided Ball Screw Shaft Dia.(Ø) 6
Table Length(mm) 33.2 Drive Method Ground Ball Screw Slider Material Chrome Molybdenum Steel
Slider Surface Finish Low Temperature Black Chrome Basic Load Rating, Dynamic Rating(N) 3277 Basic Load Rating, Static Rating(N) 6199
Allowable Static Moment MP(N•m) 27 Allowable Static Moment MY(N•m) 27 Allowable Static Moment MR(N•m) 93
Positioning Repeatability(µm) ±3 Positioning Accuracy(µm) 20 Running Parallelism(µm) 10
Operating Ambient Temperature(℃) 0::50

Frequently asked questions (FAQ)

質問: What is the life expectancy of an LX actuator?
回答: The theoretical life can be calculated using the formulas found at: https://us.misumi-ec.com/pdf/tech/mech/US2010_fa_p3495_3498.pdf?KWSearch=actuator+life

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support