(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is the Miniature Coupler.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
NMCPHL | Brass | Electroless Nickel Plating |
NMCPHLS | 304 Stainless Steel | - |
Part Number |
NMCPH4 |
Part Number | Applicable Tube I.D. (mm) | L | C | A | E | T | Wrench Flats H | I.D. B | Mass (g) | |
Type | No. | |||||||||
NMCPHL | 4 | 4 | 22.5 | 17.5 | 8 | 18 | 4.8 | 8 | 2.4 | 9.4 |
NMCPHLS |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Seal Material | Operating Temperature Range | Applicable Fluid | Max. Operating Pressure MPa (kgf/cm2) | Pressure Resistance MPa (kgf/cm2) |
Nitrile Rubber (NBR Nitrile Rubber ) | -20°C~60°C | Air | Brass: 1.0 (10) Stainless Steel: 1.0 (10) | Brass: 1.5 (15) Stainless Steel: 1.5 (15) |
Type | Standard | Applicable Fluid | Air | Male/Female | Plugs |
---|---|---|---|---|---|
Thread Type | For Tube Mounting | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::60 |
Max. Operating Pressure(MPa) | ::1.0 | Applicable Tube I.D.(mm) | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy