(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Plug, Miniature, Tube Connector

Air Couplers - Plug, Miniature, Tube Connector

Click this image to zoom it.

Move the mouse over the image to zoom

Air Couplers - Miniature, Plug, Tube Connector:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NMCPHBrassElectroless Nickel Plating
NMCPHS304 Stainless Steel-

Specifications

Part Number
NMCPH4
[ ! ]For orders larger than indicated quantity,
please request a quotation.
Part NumberApplicable Tube I.D. (mm)LCATHI.D. BMass (g)
TypeNo.
NMCPH
NMCPHS
2.52.5189.273.561.61.4
441984.82.41.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NMCPH2.5
NMCPH4
NMCPHS2.5
NMCPHS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable Tube I.D.
(mm)
1 Piece(s)Available

8 Days or more

10[Brass] Brass2.5
1 Piece(s)Available

8 Days or more

10[Brass] Brass4
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel2.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 304 Stainless Steel4

Loading...

  1. 1

More Information

Specifications
Seal Material
Operating Temperature RangeApplicable FluidMax. Operating Pressure MPa (kgf/cm2)Pressure Resistance MPa (kgf/cm2)
Nitrile Rubber (NBR Nitrile Rubber )-20°C~60°CAirBrass: 1.0 (10) Stainless Steel: 1.0 (10)Brass: 1.5 (15) Stainless Steel: 1.5 (15)
[ ! ]Single Passage Opening Closing System (Valve is provided on the socket side.)
 

Basic Information

Type Standard Applicable Fluid Air Male/Female Plugs
Thread Type For Tube Mounting Operating Environment, Applications Standard Operating Temperature Range(℃) -20::60
Max. Operating Pressure(MPa) ::1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.