(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluororesin Couplings - 90° Elbow, Union

Fluororesin Couplings - 90° Elbow, Union

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special tool is not required for tightening. Full Fluororesin Couplings excellent in chemical resistance

  • inCAD Components
Fluororesin Couplings - 90 Deg. Elbow, Union:Related Image

Specifications

Part Number-Nominal
FENL4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberBCDEFW
TypeApplicable Tube O.D. (mm)
FEUE4151173108
619141041210
825181261714
1030211682217

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FEUE4
FEUE6
FEUE8
FEUE10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1
 

Basic Information

Shape Union Elbows

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.