(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Magnets with Holder - V-Groove Shaped, Hole Equipped

Magnets with Holder - V-Groove Shaped, Hole Equipped
  • New Products
  • Volume Discount

•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N

  • inCAD Components
・Materials
Part NumberHeat Resistant Temperature
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
HXY12L14 Carbon SteelElectroless Nickel PlatingNeodymium MagnetNickel Plating80°C

Specifications

Part Number
HXY10
Part NumberLAttraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]dd1ABH
TypeD
HXY1068.8 {0.9}1000~15008432 1.5
13818.6 {1.9}1800~26001162.5
1639.2 {4.0}2100~31001483
201078.4 {8.0}2100~3100181042.0
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXY10
HXY13
HXY16
HXY20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Round Outer Diameter D (A)
(Ø)
1 Piece(s)Available

9 Days or more

10~10.08.810
1 Piece(s)Available

9 Days or more

1010.1~20.018.613
1 Piece(s)Available

9 Days or more

1030.1~40.039.216
1 Piece(s)Available

9 Days or more

1070.1~80.078.420

Loading...

  1. 1

Example

 

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Material of Holder 12L14 Carbon Steel
Holder Surface Treatment Electroless Nickel Bolt Type N

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.