(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pulleys for Flat Belts - 110 to 510 mm Width, Economy (Part Numbers)

Pulleys for Flat Belts - 110 to 510 mm Width, Economy
  • Spec Change

•Type: Pulleys
•With W/O Flange: No Flange
•Surface Urethane: w/o Urethane
•Bore Style: Thru Hole
•Material: Aluminum Alloy

  • inCAD Components
Pulleys for Flat Belts - Economy, Straight / Crowned / Centering Groove, Width: 110~500:Related Image
Pulleys for Flat Belts - Economy, Straight / Crowned / Centering Groove, Width: 110~500:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Crowned(V-Groove Straight)
RBWACRBWAMAluminum Alloy-
RBWWCRBWWMClear Anodize

Specifications

 Part Number-d-L-H-X-Y-Z
(Crowned)RBWAC28-10-350-H0.5      
(V-Groove Straight)RBWWM58-N25-250  -X14.0-Y11.8-Z5.0
■Crowned Type
Part NumberdH910mm IncrementHKey Lengthd1D1M
TypeDRound Hole + TapKeyway + TapLL=110~300L=310~500K
Crowned Type
RBWAC
RBWWC
188-110~5100.3


0.5


0.8
0.5


0.8


1.0


1.2
-1012M3
288N8252022M3
10N10, NK10
12N1230
15--M4
3812N12303032M3
15N15M4
20N20M5
25--M6
4815N15304042M4
20N20M5
25N25M6
30N30
5820N205052M5
25N25M6
30N30
35N35M8
7825N257072M6
30N30
35N35M8
40N40
50N50
[ ! ]Select NK10 when Keyway + Tap with shaft hole diameter 10 and keyway width 4.0mm (height 1.8mm) is requested.
■V-Groove Straight Type
Part NumberdH910mm Increment1mm IncrementKey Lengthd1D1M
TypeDRound Hole + TapKeyway + TapLXYZK
V-Groove Straight Type
RBWAM
RBW
WM
3812N12110~5007.0~15.05.0~12.04.0~6.0302022M3
15--M4
4815N15303032M4
20N20M5
25--M6
5820N20304042M5
25N25M6
30N30
35--M8
7825N25306062M6
30N30
35N35M8
40N40
50N50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBWAC18-8-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-8-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-10-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-12-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-N8-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-N10-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-N12-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC28-NK10-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC38-12-[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
RBWAC38-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC38-20-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC38-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC38-N12-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC38-N15-[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
RBWAC38-N20-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-20-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-30-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-N15-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-N20-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-N25-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC48-N30-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-20-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-30-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-35-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-N20-[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
RBWAC58-N25-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-N30-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC58-N35-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-30-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-35-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-40-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-50-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-N25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-N30-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-N35-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-N40-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAC78-N50-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWAM38-12-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM38-15-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM38-N12-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM48-15-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM48-20-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM48-25-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM48-N15-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM48-N20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-20-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-25-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-30-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-35-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-N20-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-N25-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM58-N30-[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-25-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-30-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-35-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-40-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-50-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-N25-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-N30-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-N35-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-N40-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWAM78-N50-[110-500/10]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
RBWWC18-8-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-8-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-10-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-12-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-N8-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-N10-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-N12-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC28-NK10-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-12-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-20-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-N12-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-N15-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC38-N20-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-15-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-20-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-25-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-30-[110-500/10]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-N15-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-N20-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
RBWWC48-N25-[110-510/1]-H[0,​0.5,​0.8,​1,​1.2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter D
(Ø)
Surface Treatment Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications Keyway Width b
(mm)
H
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)
1 Piece(s)

12 Days or more

10Crowned18Not Provided8Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Not Provided8Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Not Provided10Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Not Provided12Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Not Provided15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Not Provided8New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Not Provided10New JIS Keyway + Tap30 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Not Provided12New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Not Provided10New JIS Keyway + Tap40 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Not Provided12Round hole+tap-0.5 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Not Provided15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Not Provided20Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Not Provided25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Not Provided12New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Not Provided15New JIS Keyway + Tap-0.5 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Not Provided20New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Not Provided15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Not Provided20Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Not Provided25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Not Provided30Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Not Provided15New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Not Provided20New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Not Provided25New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Not Provided30New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned58Not Provided20Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned58Not Provided25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned58Not Provided30Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned58Not Provided35Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned58Not Provided20New JIS Keyway + Tap-0.5 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned58Not Provided25New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned58Not Provided30New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned58Not Provided35New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned78Not Provided25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided30Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided35Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided40Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided50Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided25New JIS Keyway + Tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided30New JIS Keyway + Tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided35New JIS Keyway + Tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided40New JIS Keyway + Tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned78Not Provided50New JIS Keyway + Tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10With Crosspiece Groove38Not Provided12Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove38Not Provided15Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove38Not Provided12New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove48Not Provided15Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove48Not Provided20Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove48Not Provided25Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove48Not Provided15New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove48Not Provided20New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided20Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided25Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided30Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided35Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided20New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided25New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove58Not Provided30New JIS Keyway + Tap--110 ~ 5107 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided25Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided30Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided35Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided40Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided50Round hole+tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided25New JIS Keyway + Tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided30New JIS Keyway + Tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided35New JIS Keyway + Tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided40New JIS Keyway + Tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10With Crosspiece Groove78Not Provided50New JIS Keyway + Tap--110 ~ 5007 ~ 155 ~ 124 ~ 6
1 Piece(s)

12 Days or more

10Crowned18Clear Anodize8Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize8Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize10Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize12Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize8New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize10New JIS Keyway + Tap30 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize12New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned28Clear Anodize10New JIS Keyway + Tap40 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize12Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize20Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize12New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize15New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned38Clear Anodize20New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize15Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize20Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize25Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize30Round hole+tap-0 ~ 1.2110 ~ 500---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize15New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize20New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---
1 Piece(s)

12 Days or more

10Crowned48Clear Anodize25New JIS Keyway + Tap-0 ~ 1.2110 ~ 510---

Loading...

 

Basic Information

Type Pulley With or w/o Flange No Flange Surface Urethane No Urethane
Material Aluminum Alloy Length L(mm) ~300 / ~500 Bore Style Round hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.