(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, with Clamping Lever.

Shaft Supports - T-Shaped, with Clamping Lever.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Degreasing

•Clamp Lever: Provided
•Shape: T-Shaped
•Shaft Tightening Method: Slit
•Type: Machined
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Shaft Supports - T - Shaped with Clamp Lever:Related Image
・Materials
TypeShaft SupportsClamp LeverLever ThreadCollar
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ][ M ]Material[ S ][ M ]Material[ S ]Surface Treatment
SHSTBCL1045 Carbon SteelBlack OxideZinc
Diecast
Baked
Paint
1215 Carbon SteelBlack Chromate1213 Carbon SteelBlack Oxide
SHSTMCL1045 Carbon SteelElectroless Nickel PlatingElectroless Nickel Plating
SHSTSCL304 Stainless Steel-303 Stainless Steel-303 Stainless Steel-
[ ! ]Clamp Lever Details >>Click here
 

Specifications

Part Number-H-Lever Color
SHSTBCL20
-
30
-
M
Part NumberHLever ColorLH1TSWL1dEM (Coarse)d2d1CH2H3H4Lever
TypeD
SHSTBCL
SHSTMCL
SHSTSCL
840 M
(Orange)
 B
(Black)
 S
(Silver Gray)
42H+1610618304.511M44.584.5235456.5CLDM4-16-M/B/S
(CLMS4-16-M/B/S)
1040
1240H+1813
164054H+20304215CLDM4-25-M/B/S
(CLMS4-25-M/B/S)
203040506067H+2616835506.618M66.6116.5CLDM6-25-M/B/S
(CLMS6-25-M/B/S)
2530405060H+2821
3040506085H+3320104565924M89149345.5638.75CLDM8-32-M/B/S
(CLMS8-32-M/B/S)
[ ! ]Levers in ( ) are used for SHSTSCL

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHSTBCL8-40-[B,​M,​S]
SHSTBCL10-40-[B,​M,​S]
SHSTBCL12-40-[B,​M,​S]
SHSTBCL16-40-[B,​M,​S]
SHSTBCL20-[30,​40,​50,​60]-[B,​M,​S]
SHSTBCL25-[30,​40,​50,​60]-[B,​M,​S]
SHSTBCL30-[40,​50,​60]-[B,​M,​S]
SHSTMCL8-40-[B,​M,​S]
SHSTMCL10-40-[B,​M,​S]
SHSTMCL12-40-[B,​M,​S]
SHSTMCL16-40-[B,​M,​S]
SHSTMCL20-[30,​40,​50,​60]-[B,​M,​S]
SHSTMCL25-[30,​40,​50,​60]-[B,​M,​S]
SHSTMCL30-[40,​50,​60]-[B,​M,​S]
SHSTSCL8-40-[B,​M,​S]
SHSTSCL10-40-[B,​M,​S]
SHSTSCL12-40-[B,​M,​S]
SHSTSCL16-40-[B,​M,​S]
SHSTSCL20-[30,​40,​50,​60]-[B,​M,​S]
SHSTSCL25-[30,​40,​50,​60]-[B,​M,​S]
SHSTSCL30-[40,​50,​60]-[B,​M,​S]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Lever Color
1 Piece(s)

14 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

19 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

108 mm304 Stainless SteelNone40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1010 mm304 Stainless SteelNone40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1012 mm304 Stainless SteelNone40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1016 mm304 Stainless SteelNone40Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1020 mm304 Stainless SteelNone30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1025 mm304 Stainless SteelNone30 ~ 60Black [B] / Orange [M] / Silver Gray [S]
1 Piece(s)

14 Days or more

1030 mm304 Stainless SteelNone40 ~ 60Black [B] / Orange [M] / Silver Gray [S]

Loading...

  1. 1

More Information

■Feature: Appropriate for frequent shaft position adjustments or maintenance in fixture applications.

Example

Shaft Supports - T - Shaped with Clamp Lever:Related Image
 

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.