(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Counterbored

Height Adjusting Pins - Counterbored
  • Lead Time Reduction

•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Screw Mount
•Tip Shape: Flat
•Wrench Flat Dimension B (inch): 1

  • METRIC
  • inCAD Components
Height Adjust Pins - Counterbored:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
L ConfigurableD and L Configurable
JPHUJPHUZO1 Tool Steel-Treated Hardness: 60~63HRC
BJPHUBJPHUZO1 Tool SteelBlack OxideTreated Hardness: 60~63HRC
HJPHUHJPHUZO1 Tool SteelHard Chrome PlatingTreated Hardness: 60~63HRC
Plating Hardness: 750HV~
SJPHUSJPHUZ304 Stainless Steel--
CJPHUCJPHUZ440C or 420 Stainless Steel-Treated Hardness: 50~55HRC
[ ! ]304 Stainless Steel may not be polished.

Specifications

Part Number-L 
JPAT8
JPHU3
-
-
15.00
10.00
(Press Fit, L Configurable)
(Counterbored, L Configurable)
 
Part Number-L-D 
JPATF8
JPHUZ5
-
-
15.00
10.00
-
-
12
20
(Press Fit, D and L Configurable)
(Counterbored, D and L Configurable)
■L Configurable
Part NumberL
0.01mm Increment
Dd1d2HApplicable Screw
TypeNo.
JPHU
BJPHU
HJPHU
SJPHU
CJPHU
36.00~15.00123.56.54M3
47.00~20.00134.585M4
58.00~20.00155.59.56M5
69.00~25.00206.5117M6
811.00~30.00309149M8
■D and L Configurable
Part NumberL
0.01mm Increment
D
1mm Increment
d1d2HApplicable Screw
TypeNo.
JPHUZ
BJPHUZ
HJPHUZ
SJPHUZ

CJPHUZ
36.00~15.0010~153.56.54M3
47.00~20.0012~204.585M4
58.00~20.0015~205.59.56M5
69.00~25.0015~256.5117M6
811.00~30.0018~309149M8
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPHU3-[6-15/0.01]
BJPHU4-[7-20/0.01]
BJPHU5-[8-20/0.01]
BJPHU6-[9-25/0.01]
BJPHU8-[11-30/0.01]
BJPHUZ3-[6-15/0.01]-[10-15/1]
BJPHUZ4-[7-20/0.01]-[12-20/1]
BJPHUZ5-[8-20/0.01]-[15-20/1]
BJPHUZ6-[9-25/0.01]-[15-25/1]
BJPHUZ8-[11-30/0.01]-[18-30/1]
CJPHU3-[6-15/0.01]
CJPHU4-[7-20/0.01]
CJPHU5-[8-20/0.01]
CJPHU6-[9-25/0.01]
CJPHU8-[11-30/0.01]
CJPHUZ3-[6-15/0.01]-[10-15/1]
CJPHUZ4-[7-20/0.01]-[12-20/1]
CJPHUZ5-[8-20/0.01]-[15-20/1]
CJPHUZ6-[9-25/0.01]-[15-25/1]
CJPHUZ8-[11-30/0.01]-[18-30/1]
HJPHU3-[6-15/0.01]
HJPHU4-[7-20/0.01]
HJPHU5-[8-20/0.01]
HJPHU6-[9-25/0.01]
HJPHU8-[11-30/0.01]
HJPHUZ3-[6-15/0.01]-[10-15/1]
HJPHUZ4-[7-20/0.01]-[12-20/1]
HJPHUZ5-[8-20/0.01]-[15-20/1]
HJPHUZ6-[9-25/0.01]-[15-25/1]
HJPHUZ8-[11-30/0.01]-[18-30/1]
JPHU3-[6-15/0.01]
JPHU4-[7-20/0.01]
JPHU5-[8-20/0.01]
JPHU6-[9-25/0.01]
JPHU8-[11-30/0.01]
JPHUZ3-[6-15/0.01]-[10-15/1]
JPHUZ4-[7-20/0.01]-[12-20/1]
JPHUZ5-[8-20/0.01]-[15-20/1]
JPHUZ6-[9-25/0.01]-[15-25/1]
JPHUZ8-[11-30/0.01]-[18-30/1]
SJPHU3-[6-15/0.01]
SJPHU4-[7-20/0.01]
SJPHU5-[8-20/0.01]
SJPHU6-[9-25/0.01]
SJPHU8-[11-30/0.01]
SJPHUZ3-[6-15/0.01]-[10-15/1]
SJPHUZ4-[7-20/0.01]-[12-20/1]
SJPHUZ5-[8-20/0.01]-[15-20/1]
SJPHUZ6-[9-25/0.01]-[15-25/1]
SJPHUZ8-[11-30/0.01]-[18-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness D and L Configuring Method Applicable Bolt Wrench Flats G
(mm)
L
(mm)
O.D. D
(mm)
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM3126 ~ 15-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM4137 ~ 20-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM5158 ~ 20-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM6209 ~ 25-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM83011 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM3-6 ~ 1510 ~ 15
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM4-7 ~ 2012 ~ 20
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM5-8 ~ 2015 ~ 20
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM6-9 ~ 2515 ~ 25
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM8-11 ~ 3018 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension ConfigurableM3126 ~ 15-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension ConfigurableM4137 ~ 20-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension ConfigurableM5158 ~ 20-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension ConfigurableM6209 ~ 25-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension ConfigurableM83011 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions FixedM3-6 ~ 1510 ~ 15
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions FixedM4-7 ~ 2012 ~ 20
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions FixedM5-8 ~ 2015 ~ 20
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions FixedM6-9 ~ 2515 ~ 25
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions FixedM8-11 ~ 3018 ~ 30
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension ConfigurableM3126 ~ 15-
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension ConfigurableM4137 ~ 20-
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension ConfigurableM5158 ~ 20-
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension ConfigurableM6209 ~ 25-
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension ConfigurableM83011 ~ 30-
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions FixedM3-6 ~ 1510 ~ 15
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions FixedM4-7 ~ 2012 ~ 20
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions FixedM5-8 ~ 2015 ~ 20
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions FixedM6-9 ~ 2515 ~ 25
1 Piece(s)

15 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions FixedM8-11 ~ 3018 ~ 30
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM3126 ~ 15-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM4137 ~ 20-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM5158 ~ 20-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM6209 ~ 25-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension ConfigurableM83011 ~ 30-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM3-6 ~ 1510 ~ 15
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM4-7 ~ 2012 ~ 20
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM5-8 ~ 2015 ~ 20
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM6-9 ~ 2515 ~ 25
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions FixedM8-11 ~ 3018 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD Dimension Fixed, L Dimension ConfigurableM3126 ~ 15-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD Dimension Fixed, L Dimension ConfigurableM4137 ~ 20-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD Dimension Fixed, L Dimension ConfigurableM5158 ~ 20-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD Dimension Fixed, L Dimension ConfigurableM6209 ~ 25-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD Dimension Fixed, L Dimension ConfigurableM83011 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD, L Dimensions FixedM3-6 ~ 1510 ~ 15
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD, L Dimensions FixedM4-7 ~ 2012 ~ 20
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD, L Dimensions FixedM5-8 ~ 2015 ~ 20
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneD, L Dimensions FixedM6-9 ~ 2515 ~ 25
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneD, L Dimensions FixedM8-11 ~ 3018 ~ 30

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Screw Mounted
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.