(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Threaded, with Shoulder (Part Numbers)

Height Adjusting Pins - Threaded, with Shoulder
  • Lead Time Reduction

Can be used for height-adjusting.

  • METRIC
  • inCAD Components
Height Adjust Pins- With Shoulder, F Standard:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
F FixedF Configurable
O1 Tool Steel-Treated Hardness: 60~63HRCJPHAJPHAM
Black OxideTreated Hardness: 60~63HRCBJPHABJPHAM
Hard Chrome PlatingTreated Hardness: 60~63HRC
Plating Hardness: 750HV~
HJPHAHJPHAM
304 Stainless Steel--SJPHASJPHAM
440C or 420 Stainless Steel-Treated Hardness: 50~55HRCCJPHACJPHAM
SCM415 Alloy Steel (JIS)-Carburized Treated Hardness: 55HRC~(Depth 0.7~0.8)-TJPHAM
[ ! ]304 Stainless Steel may not be polished.

Specifications

 Part Number-L-B-D-W-F
(Hex, B and F Fixed)JPRA4-10.00        
(Hex, B Fixed and F Configurable)JPRAM8-L15.00      -F12
(Hex, B Selectable and F Fixed)JPRFA6-20.00-8      
            
(Round, F Fixed)JPHAF3-5.21  -6    
(Round, F Configurable)JPHAFM3-L5.21  -D6  -F9
            
(Wrench Flats, F Fixed)HJPHAW10-20.00  -15-W11  
(Wrench Flats, F Configurable)HJPHAWM10-L20.00  -D15-W11-F15
            
(Flanged, F Fixed)JPHA8-14.00        
(Flanged, F Configurable)JPHAM8-L14.00      -F10
Part NumberL
0.01mm Increment
FDdTH
TypeM (Coarse)Standard1mm Increment
F Fixed
JPHA
BJPHA
HJPHA
SJPHA
CJPHA
F Configurable
JPHAM
BJPHAM
HJPHAM
SJPHAM
CJPHAM
TJPHAM
35.00~10.0053~36
(M≤F≤Mx3)
3533
46464
58585
65.00~30.006108
81081210
1010.00~50.00121014512
1215121614
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Alterations

Height Adjust Pins- With Shoulder, F Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPHA3-[2-10/0.01]
BJPHA4-[2-10/0.01]
BJPHA5-[2-10/0.01]
BJPHA6-[5-30/0.01]
BJPHA8-[5-30/0.01]
BJPHA10-[10-50/0.01]
BJPHA12-[10-50/0.01]
BJPHAM3-L[5-10/0.01]-F[3-9/1]
BJPHAM4-L[5-10/0.01]-F[4-12/1]
BJPHAM5-L[5-10/0.01]-F[5-15/1]
BJPHAM6-L[5-30/0.01]-F[6-18/1]
BJPHAM8-L[5-30/0.01]-F[8-24/1]
BJPHAM10-L[10-50/0.01]-F[10-30/1]
BJPHAM12-L[10-50/0.01]-F[12-36/1]
CJPHA3-[5-10/0.01]
CJPHA4-[5-10/0.01]
CJPHA5-[5-10/0.01]
CJPHA6-[5-30/0.01]
CJPHA8-[5-30/0.01]
CJPHA10-[10-50/0.01]
CJPHA12-[10-50/0.01]
CJPHAM3-L[5-10/0.01]-F[3-9/1]
CJPHAM4-L[5-10/0.01]-F[4-12/1]
CJPHAM5-L[5-10/0.01]-F[5-15/1]
CJPHAM6-L[5-30/0.01]-F[6-18/1]
CJPHAM8-L[5-30/0.01]-F[8-24/1]
CJPHAM10-L[10-50/0.01]-F[10-30/1]
CJPHAM12-L[10-50/0.01]-F[12-36/1]
HJPHA3-[5-10/0.01]
HJPHA4-[5-10/0.01]
HJPHA5-[5-10/0.01]
HJPHA6-[5-30/0.01]
HJPHA8-[5-30/0.01]
HJPHA10-[10-50/0.01]
HJPHA12-[10-50/0.01]
HJPHAM3-L[5-10/0.01]-F[3-9/1]
HJPHAM4-L[5-10/0.01]-F[4-12/1]
HJPHAM5-L[5-10/0.01]-F[5-15/1]
HJPHAM6-L[5-30/0.01]-F[6-18/1]
HJPHAM8-L[5-30/0.01]-F[8-24/1]
HJPHAM10-L[10-50/0.01]-F[10-30/1]
HJPHAM12-L[10-50/0.01]-F[12-36/1]
JPHA3-[5-10/0.01]
JPHA4-[5-10/0.01]
JPHA5-[5-10/0.01]
JPHA6-[5-30/0.01]
JPHA8-[5-30/0.01]
JPHA10-[10-50/0.01]
JPHA12-[10-50/0.01]
JPHAM3-L[5-10/0.01]-F[3-9/1]
JPHAM4-L[5-10/0.01]-F[4-12/1]
JPHAM5-L[5-10/0.01]-F[5-15/1]
JPHAM6-L[5-30/0.01]-F[6-18/1]
JPHAM8-L[5-30/0.01]-F[8-24/1]
JPHAM10-L[10-50/0.01]-F[10-30/1]
JPHAM12-L[10-50/0.01]-F[12-36/1]
SJPHA3-[5-10/0.01]
SJPHA4-[5-10/0.01]
SJPHA5-[5-10/0.01]
SJPHA6-[5-30/0.01]
SJPHA8-[5-30/0.01]
SJPHA10-[10-50/0.01]
SJPHA12-[10-50/0.01]
SJPHAM3-L[5-10/0.01]-F[3-9/1]
SJPHAM4-L[5-10/0.01]-F[4-12/1]
SJPHAM5-L[5-10/0.01]-F[5-15/1]
SJPHAM6-L[5-30/0.01]-F[6-18/1]
SJPHAM8-L[5-30/0.01]-F[8-24/1]
SJPHAM10-L[10-50/0.01]-F[10-30/1]
SJPHAM12-L[10-50/0.01]-F[12-36/1]
TJPHAM3-L[5-10/0.01]-F[3-9/1]
TJPHAM4-L[5-10/0.01]-F[4-12/1]
TJPHAM5-L[5-10/0.01]-F[5-15/1]
TJPHAM6-L[5-30/0.01]-F[6-18/1]
TJPHAM8-L[5-30/0.01]-F[8-24/1]
TJPHAM10-L[10-50/0.01]-F[10-30/1]
TJPHAM12-L[10-50/0.01]-F[12-36/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness F Configurable Method Thread Diameter M
(mm)
Screw Length F
(mm)
L
(mm)
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed352 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed462 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed582 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed685 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed8105 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed101210 ~ 50
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed121510 ~ 50
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1212 ~ 3610 ~ 50
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed355 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed465 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed585 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed685 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed8105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed101210 ~ 50
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Fixed121510 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCF Dimension Configurable1212 ~ 3610 ~ 50
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed355 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed465 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed585 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed685 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed8105 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed101210 ~ 50
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Fixed121510 ~ 50
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~F Dimension Configurable1212 ~ 3610 ~ 50
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed355 ~ 10
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed465 ~ 10
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed585 ~ 10
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed685 ~ 30
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed8105 ~ 30
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed101210 ~ 50
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Fixed121510 ~ 50
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCF Dimension Configurable1212 ~ 3610 ~ 50
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed355 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed465 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed585 ~ 10
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed685 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed8105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed101210 ~ 50
1 Piece(s)

7 Days or more

10Stainless SteelNoneNoNoneF Dimension Fixed121510 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNoneF Dimension Configurable1212 ~ 3610 ~ 50
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable33 ~ 95 ~ 10
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable44 ~ 125 ~ 10
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable55 ~ 155 ~ 10
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable66 ~ 185 ~ 30
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable88 ~ 245 ~ 30
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable1010 ~ 3010 ~ 50
1 Piece(s)

10 Days or more

10SteelNonePresenceCarburized 55HRC ~ (Depth 0.7 ~0.8)F Dimension Configurable1212 ~ 3610 ~ 50

Loading...

  1. 1

Example

Height Adjust Pins- With Shoulder, F Standard:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Male thread
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.