(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Bottom Mount, Wide Body, with Top Slot.

Shaft Supports - Bottom Mount, Wide Body, with Top Slot.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Slit
•Type: Machined
•Square Type - Mounting Style: Bottom Mount
•Flanged Type - Wall Thickness: Thick Wall

  • METRIC
  • inCAD Components
Shaft Supports - Bottom Mount - Wide Slit Type:Related Image
・Materials
[ ! ]D dimensions 30~40 come with 2 screws.
Type [ M ]Material [ S ]Surface Treatment [ A ]Accessories
SHSBBN 1045 Carbon Steel Black Oxide Hex Socket Head Cap Screw 1 pc.
SHSBMN Electroless Nickel Plating Hex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHSBSN 304 Stainless Steel -

Specifications

  Part Number - H


SHSBS20
SHSBMN30
-
-
30
30
Part Number H L H1 T L1 E Tightening Screw M M1 d d1 C
Type D
SHSBBN
SHSBMN
SHSBSN
10 20 25 30       22 H+19 18 12 11 M6 Through M6 6.6 11 6.5 2
12 20 25 30       H+18
16   25 30 40     25 H+20 20 14 13
20   25 30 40 50   32 H+26 25 18 17 M8
Depth 16
M8 9 14 9 3
25     30 40 50   38 H+28 30 24 19
30     30 40 50 60 50 H+33 35 32 24
35       40 50 60 H+36 27
40       40 50 60 H+38 40 29

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHSBBN10-20
SHSBBN10-25
SHSBBN10-30
SHSBBN12-[20,​25,​30]
SHSBBN16-[25,​30,​40]
SHSBBN20-[25,​30,​40,​50]
SHSBBN25-[30,​40,​50]
SHSBBN30-[30,​40,​50,​60]
SHSBBN35-[40,​50,​60]
SHSBBN40-[40,​50,​60]
SHSBMN10-20
SHSBMN10-25
SHSBMN10-30
SHSBMN12-[20,​25,​30]
SHSBMN16-[25,​30,​40]
SHSBMN20-[25,​30,​40,​50]
SHSBMN25-[30,​40,​50]
SHSBMN30-[30,​40,​50,​60]
SHSBMN35-[40,​50,​60]
SHSBMN40-[40,​50,​60]
SHSBSN10-20
SHSBSN10-25
SHSBSN10-30
SHSBSN12-[20,​25,​30]
SHSBSN16-[25,​30,​40]
SHSBSN20-[25,​30,​40,​50]
SHSBSN25-[30,​40,​50]
SHSBSN30-[30,​40,​50,​60]
SHSBSN35-[40,​50,​60]
SHSBSN40-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20 ~ 30
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25 ~ 50
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 50
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide40 ~ 60
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

9 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20 ~ 30
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25 ~ 50
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 50
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel30 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelElectroless Nickel40 ~ 60
1 Piece(s)Available

9 Days or more

1010 mm304 Stainless SteelNone20
1 Piece(s)Available

9 Days or more

1010 mm304 Stainless SteelNone25
1 Piece(s)Available

9 Days or more

1010 mm304 Stainless SteelNone30
1 Piece(s)

9 Days or more

1012 mm304 Stainless SteelNone20 ~ 30
1 Piece(s)

9 Days or more

1016 mm304 Stainless SteelNone25 ~ 40
1 Piece(s)

9 Days or more

1020 mm304 Stainless SteelNone25 ~ 50
1 Piece(s)

9 Days or more

1025 mm304 Stainless SteelNone30 ~ 50
1 Piece(s)

9 Days or more

1030 mm304 Stainless SteelNone30 ~ 60
1 Piece(s)

9 Days or more

1035 mm304 Stainless SteelNone40 ~ 60
1 Piece(s)

9 Days or more

1040 mm304 Stainless SteelNone40 ~ 60

Loading...

  1. 1
 

Basic Information

Shape Square Shaft Tightening Method One Piece Clamp-On Type Machined
Square Type - Mounting Style Bottom Mount Flanged Type - Wall Thickness Thick Wall Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.