(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-Shaped, Split Design (Precision Molded).

Shaft Supports - L-Shaped, Split Design (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: L-Shaped
•Shaft Tightening Method: Split
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Casting, L - Shaped, Split:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKPBT Polybutylene Terephthalate1045 Carbaon Steel
Equivalent
Black OxideHex Socket Head Cap Screw 2 pcs.
SHKPMTElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SHKPST304 Stainless Steel-

Specifications

Part Number

SHKWBT12
Part NumberHLH1TSWW1AL1dETightening Screw
M
d2d1CB1B2B3Mass g
TypeD
SHKPBT Polybutylene Terephthalate
SHKPMT
SHKPST
8153023126221715205.520M44.584.52147265
1020322916885
123085
16253837192626121
205040168322425366.536M66.5116.5230
253048257
307051201040303548948M891493483

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKPBT8
SHKPBT10
SHKPBT12
SHKPBT16
SHKPBT20
SHKPBT25
SHKPBT30
SHKPMT8
SHKPMT10
SHKPMT12
SHKPMT16
SHKPMT20
SHKPMT25
SHKPMT30
SHKPST8
SHKPST10
SHKPST12
SHKPST16
SHKPST20
SHKPST25
SHKPST30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone

Loading...

  1. 1
 

Basic Information

Shape L-Shaped Shaft Tightening Method Two Piece Clamp-On Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.