(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inclined Blocks - Dimension & Angle Configurable

Inclined Blocks - Dimension & Angle Configurable

L-shaped Blocks in 0.1mm increment. Various inclined blanks are available.

  • inCAD Components
Inclined Blocks:Related Image
・Materials
Part Number[ M ]Material
Dimension ConfigurableAngle Configurable
SSRFSSRAF1018 Carbon Steel
SCRFSCRAF1049 Carbon Steel
[ ! ]303 Stainless Steel, 5052 Aluminum Alloy are now available online.

Specifications

Part Number-A-B-L-C-D(Q)
SSRF
SSRAF
-
-
A100
A100
-
-
B80
B80
-
-
L52.3
L52.3
-
-
C45
C45
-
-
D30.3
Q55
■Dimension Configurable
Part Number0.1mm Increment
ABLCD
SSRF
SCRF
20.0
~
200.0
10.0
~
100.0
10.0
~
200.0
0.0
~
200.0
2.0
~
100.0
(B≥A/3)(C≤A)(D≤B)
■Angle Configurable
Part Number0.1mm Increment1° Increment
ABLCQ
SSRAF
SCRAF
20.0
~
200.0
10.0
~
100.0
10.0
~
200.0
0.0
~
200.0
0
~
90°
(B≥A/3)(C≤A)1° Increment

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCRAF-A[20-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[0-200/0.1]-Q[0-89/1]
SCRF-A[20-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[0-200/0.1]-D[0-200/0.1]
SSRAF-A[20-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[0-200/0.1]-Q[0-89/1]
SSRF-A[20-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[0-200/0.1]-D[0-200/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shape A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
Q
(°)
1 Piece(s)

11 Days or more

101049 Carbon SteelAngle Configurable Type20 ~ 20010 ~ 1000 ~ 200-10 ~ 2000 ~ 89
1 Piece(s)

11 Days or more

101049 Carbon SteelDimension Configurable Type20 ~ 20010 ~ 1000 ~ 2000 ~ 20010 ~ 200-
1 Piece(s)

11 Days or more

101018 Carbon SteelAngle Configurable Type20 ~ 20010 ~ 1000 ~ 200-10 ~ 2000 ~ 89
1 Piece(s)

11 Days or more

101018 Carbon SteelDimension Configurable Type20 ~ 20010 ~ 1000 ~ 2000 ~ 20010 ~ 200-

Loading...

  1. 1

More Information

■Tolerance
A, B, L 50mm or Less±0.05
A, B, L 50mm or More±0.1
Circumference Chamfering C0.2~0.5
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.