(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ceramics Plates excellent in insulation and heat/corrosion resistance.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | Finish Precision | Color | Operating Ambient Temperature |
CEMN | Alumina 99 | Standard Grade | Natural Color | Room Temp.~1500°C |
Part Number | - | A | - | B | - | T |
CEMN | - | 60 | - | 55 | - | 3 |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. |
CEMN4H | - | 80 | - | 80 | - | 3 | - | F55 | - | G55 | - | N6 |
Part Number | 1mm Increment | T | |
Type | A | B | |
CEMN | 50~470 | 50~170 | 3 5 10 |
Part Number | 1mm Increment | T | 0.5mm Increment | Screw Nominal Dia. | |||
Type | Number of Holes | A | B | F | G | N (Through) | |
CEMN | 2H 4H | 50~470 | 50~170 | 3 | 9 ~ 461 | 5~165 (2H) 9~161 (4H) | 3 4 5 6 8 10 |
5 | |||||||
10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CEMN2H-[50-480/1]-[50-175/1]-[3,5,10]-F[9-465/0.5]-G[5-160/0.5]-N[3,4,5,6,8,10] |
CEMN4H-[50-480/1]-[50-175/1]-[3,5,10]-F[9-465/0.5]-G[9-160/0.5]-N[3,4,5,6,8,10] |
CEMN-[50-480/1]-[50-175/1]-[3,5,10] |
Loading...
Material | Alumina 99 | Precision | Standard Grade |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy