(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Ceramic Plates - Circular, Pre-Drilled or Standard, Configurable Holes

Ceramic Plates - Circular, Pre-Drilled or Standard, Configurable Holes

Ceramics Plates excellent in insulation and heat/corrosion resistance.

  • inCAD Components

PDFP.2019-3117

Unit examples related to this product
Ceramics Circular Plates - with Holes:Related Image
Ceramics Circular Plates - with Holes:Related Image
Ceramics Circular Plates - with Holes:Related Image
・Materials
Part Number[ M ]MaterialFinish Precision
PCEAAlumina 96Standard Grade
PCEAVAlumina 96Precision Grade (Upper-lower Surface Milling)
PCCESSteatiteStandard Grade
PCCESVSteatitePrecision Grade (Upper-lower Surface Milling)

Specifications

■Standard Type
Part Number-D-V-T
PCEA-35-25-2
■Pre-drilled Type
Part Number-D-V-T-P.C.D-Screw Nominal Dia.
PCEA2H-50-10-5-35-N4
■Accuracy Standards
ItemPCEA, PCCESPCEAV, PCCESV
Thickness Parallelism (D=50)0.10.05
Flatness
(D=50)
T=10.10.05
T=2~50.10.05
■Standard Type
Part Number5mm Increment
D
1mm Increment
V
T
TypePCEA
PCEAV
PCCES
PCCESV
PCEA20~800~70
(V≤D-10)
1
2
5
3
5
PCEAV20~50
PCCES20~50*
PCCESV20~50*
*Dimension D for PCCES and PCCESV is in 10mm increment. [ ! ]When D≥55, T=1 and 2 are not selectable. (Only T=5 is selectable.)
■Pre-drilled Type
Part Number5mm Increment1mm IncrementT1mm IncrementScrew Nominal Dia.
TypeNumber of HolesDVPCEAPCCESP.C.DN (Through)
  PCEAVPCCESV  
PCEA2H
3H
4H
20~800〜70
(V≦D-10)
1
2
5
3
5
10~70*23
4
5
6
8
10
PCEAV20~5010~40*2
PCCES20~50*1
PCCESV20~50*1
*1 Dimension D for PCCES and PCCESV is in 10 mm increment.
*2 More than 3mm is required for the distance between holes and thickness of a hole and outer.
[ ! ]When D≥55, T=1 and 2 are not selectable. (Only T=5 is selectable.)

Alterations

Ceramics Circular Plates - with Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PCCES2H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCES3H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCES4H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCES-[20,​30,​40,​50]-[0-40/1]-[3,​5]
PCCESV2H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCESV3H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCESV4H-[20,​30,​40,​50]-[0-40/1]-[3,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCCESV-[20,​30,​40,​50]-[0-40/1]-[3,​5]
PCEA2H-[20-80/5]-[0-70/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEA3H-[20-80/5]-[0-70/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEA4H-[20-80/5]-[0-70/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEA-[20-80/5]-[0-70/1]-[1,​2,​5]
PCEAV2H-[20-50/5]-[0-40/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEAV3H-[20-50/5]-[0-40/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEAV4H-[20-50/5]-[0-40/1]-[1,​2,​5]-[10-40/1]-N[3,​4,​5,​6,​8,​10]
PCEAV-[20-50/5]-[0-40/1]-[1,​2,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Precision Plate Shape Number of Holes D
(mm)
P.C.D
(mm)
T
(mm)
Through Hole Nominal Dia. [N] V
(mm)
1 Piece(s)

15 Days or more

10SteatiteStandard GradeWith Machined Hole Type2 Holes (2H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10SteatiteStandard GradeWith Machined Hole Type3 Holes (3H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10SteatiteStandard GradeWith Machined Hole Type4 Holes (4H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

12 Days or more

10SteatiteStandard GradeStandard TypeNo Drilling Alteration20 ~ 50-3 ~ 5-0 ~ 40
1 Piece(s)

15 Days or more

10SteatitePrecision GradeWith Machined Hole Type2 Holes (2H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10SteatitePrecision GradeWith Machined Hole Type3 Holes (3H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10SteatitePrecision GradeWith Machined Hole Type4 Holes (4H)20 ~ 5010 ~ 403 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10SteatitePrecision GradeStandard TypeNo Drilling Alteration20 ~ 50-3 ~ 5-0 ~ 40
1 Piece(s)

15 Days or more

10Alumina 96Standard GradeWith Machined Hole Type2 Holes (2H)20 ~ 8010 ~ 401 ~ 53 ~ 100 ~ 70
1 Piece(s)

15 Days or more

10Alumina 96Standard GradeWith Machined Hole Type3 Holes (3H)20 ~ 8010 ~ 401 ~ 53 ~ 100 ~ 70
1 Piece(s)

15 Days or more

10Alumina 96Standard GradeWith Machined Hole Type4 Holes (4H)20 ~ 8010 ~ 401 ~ 53 ~ 100 ~ 70
1 Piece(s)

12 Days or more

10Alumina 96Standard GradeStandard TypeNo Drilling Alteration20 ~ 80-1 ~ 5-0 ~ 70
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeWith Machined Hole Type2 Holes (2H)20 ~ 5010 ~ 401 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeWith Machined Hole Type3 Holes (3H)20 ~ 5010 ~ 401 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeWith Machined Hole Type4 Holes (4H)20 ~ 5010 ~ 401 ~ 53 ~ 100 ~ 40
1 Piece(s)

15 Days or more

10Alumina 96Precision GradeStandard TypeNo Drilling Alteration20 ~ 50-1 ~ 5-0 ~ 40

Loading...

  1. 1

More Information

Ceramics Circular Plates - with Holes:Related Image
· D Dimension Tolerance (Standard Grade, Precision Grade)
· V Dimension Tolerance (Standard Grade, Precision Grade)
±0.15
D20~80
±1%
[ ! ]Washers / Collars (Click here), Rods (Click here) and Bushings for Locating Pins (Click here) are also offered.
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.