(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This hinge has the reverse torque-driven mechanism to lighten up load applied by door-opening and -closing.
Part Number
Configured Part Number is shown.
[ M ]Material | [ S ]Surface Treatment | Max. Operating Angle | Operating Temp. Range (°C) | Mass (g) |
Body Case (Zinc Die Cast) | Silver Painted | 120 | -5~50 | 410 |
Hinge (304 Stainless Steel) | - |
Part Number | - | Shaft Rotating Direction |
MSDH3 | - | L |
Part Number | Shaft Rotating Direction | Max. Reverse Torque (N·m) | |
Type | Max. Usable Torque {N·m} | ||
MSDH | 3 | L (Counterclockwise) R (Clockwise) | 0.4 or Less |
5 | 0.6 or Less | ||
7.5 | 0.8 or Less | ||
10 | 1.0 or Less |
Quantity | 1~9 | 10~14 | 15~19 | 20~29 |
Discount Rate | Unit Price | 5% | 10% | 18% |
The lid in a horizontal position generates maximum torque as shown on left.
Calculate maximum torque according to the following formula before selecting a damper that satisfies the specifications.
[Calculation formula]
Max. Torque T = (L / 2) m (Weight: kg) x 9.8 (Newton: N)
Example) When L = 0.4 m and m = 5 kg,
Max. Torque T = 0.4 / 2 x 5 x 9.8 = 9.8 N-m
→Select MSDH10
Note: The selection made by the calculation above is for reference only. The friction resistance and the effect of inertia moment at the hinge were not taken into consideration in the example above.
The viscosity of the oil in the damper changes depending on the temperature of the operating environment.
Generally, the damping characteristic decreases with rising temperature, whereas it increases with lowering temperature.
Type | Hinge | Detachable Hinge | Flag Hinges | Long Hinge |
---|---|---|---|---|
Image | ![]() | ![]() | ![]() | ![]() |
Features | Most common hinge. | Removable. It is used in situations where maintenance and cleaning is frequent. | Can rotate 360 degrees. Used in situations where the door is large and requires wide rotation. | Dimensions can be specified. For use on aluminum framed doors. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSDH3-[L,R] |
MSDH5-[L,R] |
MSDH7.5-[L,R] |
MSDH10-[L,R] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy