(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Recessed, internally threaded or externally threaded, stainless steel. (Part Numbers)

Handles - Recessed, internally threaded or externally threaded, stainless steel.
  • Volume Discount

Threaded and Countersunk types are available.

  • inCAD Components

(i)Caution

  • The recommended tightening torque is 1.5 newton-meters.Please make sure to use within the recommended tightening torque.
Embedded Handles - Offset:Related Image
・Materials
[ M ]MaterialFinish
304 Stainless SteelBrushed

Specifications

Part Number-Threaded Studs Type
Nut Type
UWUAN94-B
Part NumberThreaded Studs Type Nut TypeWPFSAA1T(J)L1W1Mass
(g)
TypeL
UWUAN94B (Threaded Studs Type)
N (Nut Type)
6076326125431214.5634380
109.564883867.5254014.5137342100
13888110659635622111.59964170

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWUAN94-B
UWUAN94-N
UWUAN109.5-B
UWUAN109.5-N
UWUAN138-B
UWUAN138-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Long Side Dimension (L1)
(mm)
Short Length Dimension (W)
(mm)
Necessary Mounting Depth
(mm)
1 Piece(s)Available

8 Days or more

10Male thread946012
1 Piece(s)Available

Same day

Stock

10Female Thread946012
1 Piece(s)Available

Same day

Stock

10Male thread109.56414.5
1 Piece(s)Available

Same day

Stock

10Female Thread109.56414.5
1 Piece(s)Available

Same day

Stock

10Male thread1388821
1 Piece(s)Available

Same day

Stock

10Female Thread1388821

Loading...

  1. 1
 

Basic Information

Additional Function No Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.