(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Folding, recessed, with mounting holes. (Part Numbers)

Handles - Folding, recessed, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handles - Folding, recessed, with mounting holes.
  • Handles - Folding, recessed, with mounting holes.
  • Volume Discount

It has a mechanism that allows the handle position to be rotated either vertically or horizontally. Available in aluminum alloy. Mounting method: countersunk hole.

  • inCAD Components
Folding Embedded Handles:Related Image
・Materials
[ M ] Material: Aluminum Casting Alloy 383.0

Specifications

Part Number
UWUAFN130
UWAUNB92
UWAUNJ80
Part NumberWPFSAGL1W1Mass
(g)
TypeL
UWUAFN13091118791096949.511070197
2008018450169715117173286

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWUAFN130
UWUAFN200
Part NumberMinimum order quantityVolume DiscountDays to Ship Long Side Dimension (L1)
(mm)
Short Length Dimension (W)
(mm)
1 Piece(s)Available

8 Days or more

13091
1 Piece(s)Available

8 Days or more

20080

Loading...

  1. 1
 

Basic Information

Additional Function Folding type/Folding Surface Treatment No Mounting Method Round hole
Necessary Mounting Depth(mm) 16

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.