(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 5-Lobe, ABS Material.

Knobs - 5-Lobe, ABS Material.
  • On Sale Till 07/03/2025
  • Volume Discount
  • Spec Change

•Main Body Type: Polygonal Shape
•Main Body Material: ABS Resin
•Polygonal Shape Type: Five Lobed
•Tapped Round Hole Machining: Blind Hole

  • inCAD Components
Plastic Knobs - Five Lobed Knobs:Related Image
・Materials
TypeScrewKnobsScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NPEMThreadedABS Resin1018 Carbon SteelChromate
NPEFTappedBrass (Insert)-

Specifications

Part Number-L
NPEM5
NHM10
-
-
10
50
Part NumberLLfDdHH1SMass (g)
TypeM (Coarse)NPEMNPEFNPEMNPEMNPEF
NPEM
NPEF
510208.5352214175119
620301310
83040104226161862515
10304012453217204319

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPEF5
NPEF6
NPEF8
NPEF10
NPEM5-10
NPEM5-20
NPEM6-20
NPEM6-30
NPEM8-30
NPEM8-40
NPEM10-30
NPEM10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo35-Blind HoleNo175-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo35-Blind HoleNo176-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo42-Blind HoleNo188-
1 Piece(s)Available

8 Days or more

10Female ThreadBrassNo45-Blind HoleNo2010-
1 Piece(s)Available

Same day

Stock

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--14510
1 Piece(s)Available

8 Days or more

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--14520
1 Piece(s)Available

Same day

Stock

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--14620
1 Piece(s)Available

Same day

Stock

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate35No--14630
1 Piece(s)Available

Same day

Stock

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--16830
1 Piece(s)Available

8 Days or more

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate42No--16840
1 Piece(s)Available

8 Days or more

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate45No--171030
1 Piece(s)Available

8 Days or more

10Male thread (stepped)[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Chromate45No--171040

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Five Lobed Additional Function No
Main Body Material ABS Resin

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.