(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Large Diameter Circumferential Grooves.

Knobs - Large Diameter Circumferential Grooves.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Nylon 6 (Mat Black)
•Round Shape Type: Knob
•Side Machined: Knurling
•Tapped Round Hole Machining: Blind Hole

  • inCAD Components

(i)Caution

  • NKRM10-40 has been discontinued. Consider the NKRM10-30 or the NKRM10-50, which have different L dimension lengths from the NKRM10-40, as an alternative.
Large Diameter Knurled Knobs:Related Image
・Materials
TypeShapeKnobScrew
[ M ]Material[ M ]Material[ S ]Surface Treatment
NKRMThreadedNylon 6 (Mat Black)1018 Carbon SteelTrivalent Chromate
NKRFTapped12L13 Carbon Steel
NKRRH8 Hole1018 Carbon SteelBlack Oxide

Specifications

Part Number-L
NBMX3-16-10
NKRM8-16
NKRR12  
■Threaded, Tapped
Part NumberLLfDHSdd1Mass (g)
TypeM (Coarse)NKRMNKRFNKRMNKRF
Threaded
NKRM
Tapped
NKRF
5101620   1032221015913~1515
610162025  15402511171020~2217
8 162025  18503013.5201236~4027
10    305020633515231678~9055
 
Part NumberDLrHS1S2dd1CfMass
(g)
TypeRH8
H8 Hole
NKRR
840152591119142.8731
105019321315.522172.8848
12632340172026213.81089

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NKRF5
NKRF6
NKRF8
NKRF10
NKRM5-10
NKRM5-16
NKRM5-20
NKRM6-10
NKRM6-16
NKRM6-20
NKRM6-25
NKRM8-16
NKRM8-20
NKRM8-25
NKRM10-30
NKRM10-50
NKRR8
NKRR10
NKRR12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Main Body Outer Diameter (D)
(φ)
End Threaded Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate32-Blind HoleNo225-
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate40-Blind HoleNo256-
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate50-Blind HoleNo308-
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 12L13 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate63-Blind HoleNo3510-
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate32No--22510
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate32No--22516
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate32No--22520
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate40No--25610
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate40No--25616
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate40No--25620
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate40No--25625
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate50No--30816
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate50No--30820
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate50No--30825
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate63No--351030
1 Piece(s)Available

8 Days or more

10-[Steel] 1018 Carbon Steel[Trivalent Chromate Treatment] Trivalent Chromate63No--351050
1 Piece(s)Available

8 Days or more

10Round hole[Steel] 1018 Carbon SteelBlack Oxide Coating40-Blind HoleNo258-
1 Piece(s)Available

8 Days or more

10Round hole[Steel] 1018 Carbon SteelBlack Oxide Coating50-Blind HoleNo3210-
1 Piece(s)Available

8 Days or more

10Round hole[Steel] 1018 Carbon SteelBlack Oxide Coating63-Blind HoleNo4012-

Loading...

  1. 1
 

Basic Information

Main Body, Type Round shape Round Shape, Type Knob Additional Function No
Main Body Material Nylon 6 (Mat Black) Side Machined Knurling

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.