(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Round Shape Type: Knob
•Side Machined: Diamond Cut
•Mounting Section Type: Tapped
Part Number
Configured Part Number is shown.
Type | Shape | Knob | Screw | ||
Standard | Stepped | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
NBMX | NBLMX | Threaded | ABS Resin | 1018 Carbon Steel | Chrome Plating |
NBMSX | NBLMSX | 304 Stainless Steel | - | ||
NBFX | NBLFX | Tapped | Brass (Insert) | - |
Part Number | - | L |
NBMX3-16 | - | 10 |
NKRM8 | - | 16 |
NKRR12 |
Part Number | L | Lf | H | H1 | S | S1 | d | d1 | Reference Mass (g) | |||||||||
Type | M (Coarse) -D | NBMX, NBLMX NBMSX, NBLMSX | NBFX | NBLFX | NBMX NBLFX | NBFX NBLMX | NBMSX NBLMSX | |||||||||||
Standard NBMX NBMSX NBFX Stepped Type NBLMX NBLMSX NBLFX | 3-16 | 10 | 15 | 5 | 10 | 12 | 16 | 2 | 6 | 11 | 9 | 10 | 5 | 10 | ||||
4-16 | 10 | 15 | ||||||||||||||||
5-16 | 10 | 15 | 20 | |||||||||||||||
5-20 | 15 | 20 | 6 | 15 | 14 | 22 | 4 | 12 | 15 | 10 | 15 | 6 | 15 | |||||
5-25 | 20 | 25 | 9 | 16 | 18 | 27 | 6 | 15 | 19 | 19 | 9 | 19 | ||||||
6-20 | 10 | 15 | 20 | 6 | 15 | 14 | 22 | 4 | 12 | 15 | 15 | 6 | 15 | |||||
6-25 | 15 | 20 | 25 | 9 | 16 | 18 | 27 | 6 | 15 | 19 | 29 | 16 | 29 | |||||
6-32 | 20 | 25 | 24 | 12 | ||||||||||||||
8-32 | 15 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Main Body, Type | Round shape | Round Shape, Type | Knob | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | ABS Resin | Side Machined | Diamond cut type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy