(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - 5-Lobe.

Knobs - 5-Lobe.

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Type: Polygonal Shape
•Main Body Material: SCS22 Stainless Steel (JIS)
•Main Body Surface Treatment: Electrolytic Polishing
•Polygonal Shape Type: Five Lobed
•Mounting Section Type: Tapped

  • inCAD Components
Stainless Steel Knobs - Five Lobed:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NPBFSSCS22 Stainless Cast (JIS)
(316 Stainless Steel )
Electrolytic Polishing

Specifications

Part Number-M
NPBFS32-5
Part NumberM (Coarse)HSLdMass
(g)
TypeD
NPBFS3252211101370
40625131216115
50832161520220
631040212025435

Alterations

Stainless Steel Knobs - Five Lobed:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPBFS32-5
NPBFS32-5-NC
NPBFS40-6
NPBFS40-6-HC8
NPBFS40-6-NC
NPBFS50-8
NPBFS50-8-HC8
NPBFS50-8-NC
NPBFS63-10
NPBFS63-10-HC10
NPBFS63-10-NC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Main Body Outer Diameter (D)
(φ)
Tapped, Round Hole Machining Set Screw Flat Machining Main Body Height
(mm)
Mounting Section Diameter M
(φ)
Additional Work
1 Piece(s)Available

8 Days or more

10Female Thread32Blind HoleNo225Not Provided
1 Piece(s)Available

12 Days or more

10Others32-No22-No Tapped Hole
1 Piece(s)Available

8 Days or more

10Female Thread40Blind HoleNo256Not Provided
1 Piece(s)Available

12 Days or more

10Round hole40ThroughPresence (1 place)258H8 Hole + Tapped Hole
1 Piece(s)Available

12 Days or more

10Others40-No25-No Tapped Hole
1 Piece(s)Available

8 Days or more

10Female Thread50Blind HoleNo328Not Provided
1 Piece(s)Available

12 Days or more

10Round hole50ThroughPresence (1 place)328H8 Hole + Tapped Hole
1 Piece(s)Available

12 Days or more

10Others50-No32-No Tapped Hole
1 Piece(s)Available

8 Days or more

10Female Thread63Blind HoleNo4010Not Provided
1 Piece(s)Available

12 Days or more

10Round hole63ThroughPresence (1 place)4010H8 Hole + Tapped Hole
1 Piece(s)Available

12 Days or more

10Others63-No40-No Tapped Hole

Loading...

  1. 1
 

Basic Information

Main Body, Type Polygon Polygonal Shape, Type Pentagon Additional Function No
Main Body Material SCS22 (316 Stainless Steel Equivalent) Main Body, Surface Treatment Electrolytic Polishing

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.