(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Rotating Radius R (mm): 30
•Mounting Section Material: 12L13 Carbon Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Part Number
Configured Part Number is shown.
Type | Lever | Screw | Spring | |
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
CLNPC | Nylon 6 (Mat Black) | 12L13 Carbon Steel | Black Oxide | 304 Stainless Steel |
Part Number | - | L |
CLNP4 LNP8 LNF10 CLNPC4 | - - - - | 12 20 14 12 |
Part Number | L | Number of Serrated Teeth | Max. Load Fmax. (N) | Max. Tightening Force Pmax. (kN) | Reference Mass (g) | ||||||
Type | M | ||||||||||
Threaded CLNPC | 4 | 12 | 16 | 20 | 25 | 16 | 21 | 1.7 | 18 | ||
5 | 12 | 16 | 20 | 25 | 32 | 42 | 2.7 | ||||
6 | 12 | 16 | 20 | 25 | 32 | 40 | 70 | 3.8 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLNPC4-12 |
CLNPC4-16 |
CLNPC4-20 |
CLNPC4-25 |
CLNPC5-12 |
CLNPC5-16 |
CLNPC5-20 |
CLNPC5-25 |
CLNPC5-32 |
CLNPC6-12 |
CLNPC6-16 |
CLNPC6-20 |
CLNPC6-25 |
CLNPC6-32 |
CLNPC6-40 |
Loading...
Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal | Rotating Radius (R)(mm) | 30 |
---|---|---|---|---|---|
Mounting Section, Material | 12L13 Carbon Steel | Mounting Section, Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy