(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Curved type, resin.

Clamping Lever - Curved type, resin.

Click this image to zoom it.

  • Volume Discount

Plastic Type of generally used clamp lever

  • inCAD Components

Part Number

Configured Part Number is shown.

Resin Clamp Levers - Curved Handle:Related Image
・Materials
TypeLeverScrewSpring
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
CLNPNylon 6 (Mat Black)12L13 Carbon SteelBlack Oxide304 Stainless Steel
CLSP303 Stainless Steel-

Specifications

Part Number-L
CLNP4
LNP8
LNF10
CLNPC4
-
-
-
-
12
20
14
12
Part NumberLRHH1(h)SDdNumber of Serrated
Teeth
BMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
TypeM
CLNP
CLSP
41216202548343625.531310163211.718
51216202532422.7
6121620253240703.820
81620253240506544.546.53141814204120740
102025324050825456356.52116242001180
1225324050926466426.5251928529016120

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLNP4-12
CLNP4-16
CLNP4-20
CLNP4-25
CLNP5-12
CLNP5-16
CLNP5-20
CLNP5-25
CLNP5-32
CLNP6-12
CLNP6-16
CLNP6-20
CLNP6-25
CLNP6-32
CLNP6-40
CLNP8-16
CLNP8-20
CLNP8-25
CLNP8-32
CLNP8-40
CLNP8-50
CLNP10-20
CLNP10-25
CLNP10-32
CLNP10-40
CLNP10-50
CLNP12-25
CLNP12-32
CLNP12-40
CLNP12-50
CLSP4-12
CLSP4-16
CLSP4-20
CLSP4-25
CLSP5-12
CLSP5-16
CLSP5-20
CLSP5-25
CLSP5-32
CLSP6-12
CLSP6-16
CLSP6-20
CLSP6-25
CLSP6-32
CLSP6-40
CLSP8-16
CLSP8-20
CLSP8-25
CLSP8-32
CLSP8-40
CLSP8-50
CLSP10-20
CLSP10-25
CLSP10-32
CLSP10-40
CLSP10-50
CLSP12-25
CLSP12-32
CLSP12-40
CLSP12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius (R)
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating4121700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating4161700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating4201700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating4251700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating5122700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating5162700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating5202700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating5252700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating5322700
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6123800
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6163800
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6203800
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6253800
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6323800
1 Piece(s)Available

8 Days or more

1048[Steel] 12L13 Carbon SteelBlack Oxide Coating6403800
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8167000
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8207000
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8257000
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8327000
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8407000
1 Piece(s)Available

8 Days or more

1065[Steel] 12L13 Carbon SteelBlack Oxide Coating8507000
1 Piece(s)Available

8 Days or more

1082[Steel] 12L13 Carbon SteelBlack Oxide Coating102011000
1 Piece(s)Available

8 Days or more

1082[Steel] 12L13 Carbon SteelBlack Oxide Coating102511000
1 Piece(s)Available

8 Days or more

1082[Steel] 12L13 Carbon SteelBlack Oxide Coating103211000
1 Piece(s)Available

8 Days or more

1082[Steel] 12L13 Carbon SteelBlack Oxide Coating104011000
1 Piece(s)Available

8 Days or more

1082[Steel] 12L13 Carbon SteelBlack Oxide Coating105011000
1 Piece(s)Available

8 Days or more

1092[Steel] 12L13 Carbon SteelBlack Oxide Coating122516000
1 Piece(s)Available

8 Days or more

1092[Steel] 12L13 Carbon SteelBlack Oxide Coating123216000
1 Piece(s)Available

8 Days or more

1092[Steel] 12L13 Carbon SteelBlack Oxide Coating124016000
1 Piece(s)Available

8 Days or more

1092[Steel] 12L13 Carbon SteelBlack Oxide Coating125016000
1 Piece(s)Available

8 Days or more

1048-No4121700
1 Piece(s)Available

8 Days or more

1048-No4161700
1 Piece(s)Available

8 Days or more

1048-No4201700
1 Piece(s)Available

8 Days or more

1048-No4251700
1 Piece(s)Available

8 Days or more

1048-No5122700
1 Piece(s)Available

8 Days or more

1048-No5162700
1 Piece(s)Available

8 Days or more

1048-No5202700
1 Piece(s)Available

8 Days or more

1048-No5252700
1 Piece(s)Available

8 Days or more

1048-No5322700
1 Piece(s)Available

8 Days or more

1048-No6123800
1 Piece(s)Available

8 Days or more

1048-No6163800
1 Piece(s)Available

8 Days or more

1048-No6203800
1 Piece(s)Available

8 Days or more

1048-No6253800
1 Piece(s)Available

8 Days or more

1048-No6323800
1 Piece(s)Available

8 Days or more

1048-No6403800
1 Piece(s)Available

8 Days or more

1065-No8167000
1 Piece(s)Available

8 Days or more

1065-No8207000
1 Piece(s)Available

8 Days or more

1065-No8257000
1 Piece(s)Available

8 Days or more

1065-No8327000
1 Piece(s)Available

8 Days or more

1065-No8407000
1 Piece(s)Available

8 Days or more

1065-No8507000
1 Piece(s)Available

8 Days or more

1082-No102011000
1 Piece(s)Available

8 Days or more

1082-No102511000
1 Piece(s)Available

8 Days or more

1082-No103211000
1 Piece(s)Available

8 Days or more

1082-No104011000
1 Piece(s)Available

8 Days or more

1082-No105011000
1 Piece(s)Available

8 Days or more

1092-No122516000
1 Piece(s)Available

8 Days or more

1092-No123216000
1 Piece(s)Available

8 Days or more

1092-No124016000
1 Piece(s)Available

8 Days or more

1092-No125016000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius (R)
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)

Loading...

  1. 1

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.