(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Levers - Butterfly type.

Clamp Levers - Butterfly type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Rotating Radius R (mm): 25
•Main Body Material: Zinc Alloy
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal

  • inCAD Components
Double Arm Clamp Levers:Related Image
・Materials
TypeLeverScrewSpring
ThreadedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMCHCLDFCHZinc Die CastingElectrostatic Coating1045 Carbon SteelBlack Oxide304 Stainless Steel
CLMSCH-303 Stainless Steel-
[ ! ]16 teeth (serrations).

Specifications

Part Number-L(L1)-Lever Color
CLDMY4
CLDMCH4
CLDFCH6
CLDMST6
-
-
-
-
16
12
7
25
-
-
-
-
S
M
B
B
Part NumberL
(Threaded)
L1 (Tapped)Lever ColorMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
ThreadedTapped
TypeM303 Stainless Steel1045 Carbon Steel303 Stainless Steel1045 Carbon Steel
Threaded
CLDMCH
CLMSCH

Tapped
CLDFCH
4121620257B (Black)
M (Orange)
S (Silver Grey)
48801.833229
51216202532651082.94.83329
612162025321101844.16.83429

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDFCH4-7-B
CLDFCH4-7-M
CLDFCH4-7-S
CLDFCH5-7-B
CLDFCH5-7-M
CLDFCH5-7-S
CLDFCH6-7-B
CLDFCH6-7-M
CLDFCH6-7-S
CLDMCH4-12-B
CLDMCH4-12-M
CLDMCH4-12-S
CLDMCH4-16-B
CLDMCH4-16-M
CLDMCH4-16-S
CLDMCH4-20-B
CLDMCH4-20-M
CLDMCH4-20-S
CLDMCH4-25-B
CLDMCH4-25-M
CLDMCH4-25-S
CLDMCH5-12-B
CLDMCH5-12-M
CLDMCH5-12-S
CLDMCH5-16-B
CLDMCH5-16-M
CLDMCH5-16-S
CLDMCH5-20-B
CLDMCH5-20-M
CLDMCH5-20-S
CLDMCH5-25-B
CLDMCH5-25-M
CLDMCH5-25-S
CLDMCH5-32-B
CLDMCH5-32-M
CLDMCH5-32-S
CLDMCH6-12-B
CLDMCH6-12-M
CLDMCH6-12-S
CLDMCH6-16-B
CLDMCH6-16-M
CLDMCH6-16-S
CLDMCH6-20-B
CLDMCH6-20-M
CLDMCH6-20-S
CLDMCH6-25-B
CLDMCH6-25-M
CLDMCH6-25-S
CLDMCH6-32-B
CLDMCH6-32-M
CLDMCH6-32-S
CLMSCH4-12-B
CLMSCH4-12-M
CLMSCH4-12-S
CLMSCH4-16-B
CLMSCH4-16-M
CLMSCH4-16-S
CLMSCH4-20-B
CLMSCH4-20-M
CLMSCH4-20-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Color
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating473000B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating473000M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating473000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating574800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating574800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating574800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating676800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating676800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread[Steel] 1045 Carbon SteelBlack Oxide Coating676800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4123000B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4123000M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4123000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800B (Black)
1 Piece(s)Available

44 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800B (Black)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800M (Orange)
1 Piece(s)Available

8 Days or more

10-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10--No4121800B (Black)
1 Piece(s)Available

8 Days or more

10--No4121800M (Orange)
1 Piece(s)Available

8 Days or more

10--No4121800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10--No4161800B (Black)
1 Piece(s)Available

8 Days or more

10--No4161800M (Orange)
1 Piece(s)Available

8 Days or more

10--No4161800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10--No4201800B (Black)
1 Piece(s)Available

8 Days or more

10--No4201800M (Orange)
1 Piece(s)Available

8 Days or more

10--No4201800S (Silver Gray)

Loading...

 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Rotating Radius (R)(mm) 25
Lever Material Zinc Die-Casting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.