(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Levers - Straight.

Clamp Levers - Straight.

Click this image to zoom it.

  • Volume Discount

Can be used without interfering even if upper space is narrow.

  • inCAD Components
Flat Clamp Levers:Related Image
・Materials
TypeLeverScrewSpring
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMTZinc Die CastingElectrostatic Coating1045 Carbon SteelBlack Oxide304 Stainless Steel
CLMST303 Stainless Steel-
[ ! ]16 teeth (serrations).

Specifications

Part Number-L-Lever Color
CLDMC4
CLDMT4
-
-
12
16
-
-
M
M
Part NumberLLever ColorMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
TypeM303 Stainless Steel1045 Carbon Steel303 Stainless Steel1045 Carbon Steel
CLDMT
CLMST
412162025B (Black)
M (Orange)
S (Silver Grey)
48801.8333
51216202532651082.94.834
612162025321101844.16.840

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDMT4-12-B
CLDMT4-12-M
CLDMT4-12-S
CLDMT4-16-B
CLDMT4-16-M
CLDMT4-16-S
CLDMT4-20-B
CLDMT4-20-M
CLDMT4-20-S
CLDMT4-25-B
CLDMT4-25-M
CLDMT4-25-S
CLDMT5-12-B
CLDMT5-12-M
CLDMT5-12-S
CLDMT5-16-B
CLDMT5-16-M
CLDMT5-16-S
CLDMT5-20-B
CLDMT5-20-M
CLDMT5-20-S
CLDMT5-25-B
CLDMT5-25-M
CLDMT5-25-S
CLDMT5-32-B
CLDMT5-32-M
CLDMT5-32-S
CLDMT6-12-B
CLDMT6-12-M
CLDMT6-12-S
CLDMT6-16-B
CLDMT6-16-M
CLDMT6-16-S
CLDMT6-20-B
CLDMT6-20-M
CLDMT6-20-S
CLDMT6-25-B
CLDMT6-25-M
CLDMT6-25-S
CLDMT6-32-B
CLDMT6-32-M
CLDMT6-32-S
CLMST4-12-B
CLMST4-12-M
CLMST4-12-S
CLMST4-16-B
CLMST4-16-M
CLMST4-16-S
CLMST4-20-B
CLMST4-20-M
CLMST4-20-S
CLMST4-25-B
CLMST4-25-M
CLMST4-25-S
CLMST5-12-B
CLMST5-12-M
CLMST5-12-S
CLMST5-16-B
CLMST5-16-M
CLMST5-16-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Color
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4123000B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4123000M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4123000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4163000B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4163000M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4163000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4203000B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4203000M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4203000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4253000B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4253000M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating4253000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5124800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5124800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5124800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5164800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5164800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5164800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5204800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5204800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5204800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5254800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5254800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5254800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5324800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5324800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating5324800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6126800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6126800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6126800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6166800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6166800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6166800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6206800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6206800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6206800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6256800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6256800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6256800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6326800B (Black)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6326800M (Orange)
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon SteelBlack Oxide Coating6326800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No4121800B (Black)
1 Piece(s)Available

8 Days or more

10-No4121800M (Orange)
1 Piece(s)Available

8 Days or more

10-No4121800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No4161800B (Black)
1 Piece(s)Available

8 Days or more

10-No4161800M (Orange)
1 Piece(s)Available

8 Days or more

10-No4161800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No4201800B (Black)
1 Piece(s)Available

8 Days or more

10-No4201800M (Orange)
1 Piece(s)Available

8 Days or more

10-No4201800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No4251800B (Black)
1 Piece(s)Available

8 Days or more

10-No4251800M (Orange)
1 Piece(s)Available

8 Days or more

10-No4251800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No5122900B (Black)
1 Piece(s)Available

8 Days or more

10-No5122900M (Orange)
1 Piece(s)Available

8 Days or more

10-No5122900S (Silver Gray)
1 Piece(s)Available

8 Days or more

10-No5162900B (Black)
1 Piece(s)Available

8 Days or more

10-No5162900M (Orange)
1 Piece(s)Available

8 Days or more

10-No5162900S (Silver Gray)

Loading...

Example

Flat Clamp Levers:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Rotating Radius (R)(mm) 45
Lever Material Zinc Die-Casting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.