(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - Knob head.

Clamping Levers - Knob head.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Serrations can be disengaged easily by pushing the screw head.

  • inCAD Components
Push Button Clamp Levers:Related Image
・Materials
TypeLeverScrewSpring
ThreadedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMPCLDFPZinc Die CastingElectrostatic Coating1045 Carbon SteelBlack Oxide304 Stainless Steel
CLMSP-303 Stainless Steel-
SCLMSPCF-8 Stainless Steel CastBuff Polished303 Stainless Steel

Specifications

Part Number-L-Lever Color
CLDMP5
CLDFP4
CLWP8
CLRM10
-
-
-
-
12
7
20
20
-
-
-
-
B
M
M
S
MRHH1(h)SDdNumber of Serrated TeethBMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
303 Stainless Steel1045 Carbon Steel303 Stainless Steel1045 Carbon SteelThreaded
4453335.53041310161.348 80 1.8 3.0 40
565 108 2.9 4.8 40
6110 184 4.1 6.8 41
8634449405.517.514201.3189 316 7.5 12.5 70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDFP4-7-B
CLDFP4-7-M
CLDFP4-7-S
CLDFP5-7-B
CLDFP5-7-M
CLDFP5-7-S
CLDFP6-7-B
CLDFP6-7-M
CLDFP6-7-S
CLDFP8-7-B
CLDFP8-7-M
CLDFP8-7-S
CLDMP4-16-B
CLDMP4-16-M
CLDMP4-16-S
CLDMP4-20-B
CLDMP4-20-M
CLDMP4-20-S
CLDMP4-25-B
CLDMP4-25-M
CLDMP4-25-S
CLDMP5-12-B
CLDMP5-12-M
CLDMP5-12-S
CLDMP5-16-B
CLDMP5-16-M
CLDMP5-16-S
CLDMP5-20-B
CLDMP5-20-M
CLDMP5-20-S
CLDMP5-25-B
CLDMP5-25-M
CLDMP5-25-S
CLDMP5-32-B
CLDMP5-32-M
CLDMP5-32-S
CLDMP6-12-B
CLDMP6-12-M
CLDMP6-12-S
CLDMP6-16-B
CLDMP6-16-M
CLDMP6-16-S
CLDMP6-20-B
CLDMP6-20-M
CLDMP6-20-S
CLDMP6-25-B
CLDMP6-25-M
CLDMP6-25-S
CLDMP6-32-B
CLDMP6-32-M
CLDMP6-32-S
CLDMP8-16-B
CLDMP8-16-M
CLDMP8-16-S
CLDMP8-20-B
CLDMP8-20-M
CLDMP8-20-S
CLDMP8-25-B
CLDMP8-25-M
CLDMP8-25-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Color
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating473000B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating473000M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating473000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating574800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating574800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating574800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating676800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating676800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating676800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating8712500B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating8712500M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating8712500S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4163000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4203000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating4253000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5124800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800B (Black)
1 Piece(s)Available

Same day

Stock

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5164800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5204800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5254800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating5324800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800B (Black)
1 Piece(s)Available

Same day

Stock

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6126800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800B (Black)
1 Piece(s)Available

Same day

Stock

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6166800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6206800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6256800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread45Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating6326800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating81612500B (Black)
1 Piece(s)Available

44 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating81612500M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating81612500S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82012500B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82012500M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82012500S (Silver Gray)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82512500B (Black)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82512500M (Orange)
1 Piece(s)Available

8 Days or more

10[Threads] Male thread63Zinc Die-Casting-[Steel] 1045 Carbon SteelBlack Oxide Coating82512500S (Silver Gray)

Loading...

Example

Push Button Clamp Levers:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.