(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - Baked coating finish.

Clamping Levers - Baked coating finish.
  • Volume Discount

The most generally used Clamp Levers

  • inCAD Components
Clamp Levers - Threaded:Related Image
・Materials
TypeL DimensionLeverScrewSpring
ThreadedTapped[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
CLDMCLDFL Dimension SelectableZinc Die CastingBaked Paint Finish12L14 Carbon SteelBlack Chromate304 Stainless Steel
CLMDCLDFM1045 Carbon SteelElectroless Nickel Plating
CLMSCLFS303 Stainless Steel-
CLMSF-L Dimension Configurable

Specifications

Part Number-L-Lever Color
CLDM8
CLDF8
-
-
40
10
-
-
B
S
MRHH1(h)SDdNumber of Serrated TeethBMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
12L14 Carbon Steel303 Stainless Steel1045 Carbon Steel12L14 Carbon Steel303 Stainless Steel1045 Carbon SteelThreadedTapped
4453538.525.84131016355 48 80 2.0 1.8 3.0 3331
574 65 108 3.3 2.9 4.8 3431
6126 110 184 4.7 4.1 6.8 4030
863.54548.532.3717.514204217 189 316 8.6 7.5 12.5 7073
1078.5545837.682116244347 303 507 13.6 11.8 19.8 152113
129367.571.545.6142419284511 446 746 19.8 17.2 28.9 220174

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLDF4-7-B
CLDF4-7-M
CLDF4-7-R
CLDF4-7-S
CLDF4-7-Y
CLDF5-7-B
CLDF5-7-M
CLDF5-7-R
CLDF5-7-S
CLDF5-7-Y
CLDF6-7-B
CLDF6-7-M
CLDF6-7-R
CLDF6-7-S
CLDF6-7-Y
CLDF8-10-B
CLDF8-10-M
CLDF8-10-R
CLDF8-10-S
CLDF8-10-Y
CLDF10-14-B
CLDF10-14-M
CLDF10-14-R
CLDF10-14-S
CLDF10-14-Y
CLDF12-17-B
CLDF12-17-M
CLDF12-17-R
CLDF12-17-S
CLDF12-17-Y
CLDFM4-7-B
CLDFM4-7-M
CLDFM4-7-R
CLDFM4-7-S
CLDFM4-7-Y
CLDFM5-7-B
CLDFM5-7-M
CLDFM5-7-R
CLDFM5-7-S
CLDFM5-7-Y
CLDFM6-7-B
CLDFM6-7-M
CLDFM6-7-R
CLDFM6-7-S
CLDFM6-7-Y
CLDFM8-10-B
CLDFM8-10-M
CLDFM8-10-R
CLDFM8-10-S
CLDFM8-10-Y
CLDFM10-14-B
CLDFM10-14-M
CLDFM10-14-R
CLDFM10-14-S
CLDFM10-14-Y
CLDFM12-17-B
CLDFM12-17-M
CLDFM12-17-R
CLDFM12-17-S
CLDFM12-17-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Type Rotating Radius (R)
(mm)
Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Color
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-472000B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-472000M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-472000R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-472000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-472000Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-573300B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-573300M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-573300R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-573300S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-573300Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-674700B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-674700M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-674700R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-674700S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 12L14 Carbon Steel-674700Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 12L14 Carbon Steel-8108600B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 12L14 Carbon Steel-8108600M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 12L14 Carbon Steel-8108600R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 12L14 Carbon Steel-8108600S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 12L14 Carbon Steel-8108600Y (Yellow)
1 Piece(s)Available

Same day

Stock

10Female Thread78.5[Steel] 12L14 Carbon Steel-101413600B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 12L14 Carbon Steel-101413600M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 12L14 Carbon Steel-101413600R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 12L14 Carbon Steel-101413600S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 12L14 Carbon Steel-101413600Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 12L14 Carbon Steel-121719800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 12L14 Carbon Steel-121719800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 12L14 Carbon Steel-121719800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 12L14 Carbon Steel-121719800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 12L14 Carbon Steel-121719800Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating473000B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating473000M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating473000R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating473000S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating473000Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating574800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating574800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating574800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating574800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating574800Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating676800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating676800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating676800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating676800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread45[Steel] 1045 Carbon SteelElectroless Nickel Plating676800Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 1045 Carbon SteelElectroless Nickel Plating81012500B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 1045 Carbon SteelElectroless Nickel Plating81012500M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 1045 Carbon SteelElectroless Nickel Plating81012500R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 1045 Carbon SteelElectroless Nickel Plating81012500S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread63.5[Steel] 1045 Carbon SteelElectroless Nickel Plating81012500Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 1045 Carbon SteelElectroless Nickel Plating101419800B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 1045 Carbon SteelElectroless Nickel Plating101419800M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 1045 Carbon SteelElectroless Nickel Plating101419800R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 1045 Carbon SteelElectroless Nickel Plating101419800S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread78.5[Steel] 1045 Carbon SteelElectroless Nickel Plating101419800Y (Yellow)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 1045 Carbon SteelElectroless Nickel Plating121728900B (Black)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 1045 Carbon SteelElectroless Nickel Plating121728900M (Orange)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 1045 Carbon SteelElectroless Nickel Plating121728900R (Red)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 1045 Carbon SteelElectroless Nickel Plating121728900S (Silver Gray)
1 Piece(s)Available

8 Days or more

10Female Thread93[Steel] 1045 Carbon SteelElectroless Nickel Plating121728900Y (Yellow)

Loading...

Example

Clamp Levers - Threaded:Related Image
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Lever Material Zinc Die-Casting
Lever Surface Treatment Baked Paint

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.