(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifting Units - Light load, with machined bore option.

Lifting Units - Light load, with machined bore option.

Click this image to zoom it.

  • Lead Time Reduction

Simplified Lifting Units based on manual operations

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Lifting Units - Standard:Related Image
Lifting Units - Standard:Related Image
Lifting Units - Standard:Related Image
[ ! ]Revolving Crank Handle with Square Bore MBCH (>> Click here) can be attached on the end.
・Materials
Type[ M ]
Material
[ S ]Surface
Treatment
StandardHole Type
JFCKJFCN1045 Carbon SteelTrivalent Chromate
JFCKBJFCNBTrivalent Chromate (Black)

Specifications

Part Number-F-G
JFCK20
JFCNB25

-

188

-

140
Part NumberHole TypeStroke
(H)
AKELtStatic Allowable Load
(kN)
Mass (g)
JFCN, JFCNB
1mm Incrementd
TypeNo.FGminmax
Standard
JFCK
JFCK
B (Black)
Hole Type
JFCN
JFCNB
(Black)
1530~10030~604.59524715026.6191801.60.492220
2030~15030~1001063342002303080
2530~20030~15012843225032.32802.34960

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JFCK15
JFCK20
JFCK25
JFCKB15
JFCKB20
JFCKB25
JFCN15-[30-100/1]-[30-60/1]
JFCN20-[30-150/1]-[30-100/1]
JFCN25-[30-200/1]-[30-150/1]
JFCNB15-[30-100/1]-[30-60/1]
JFCNB20-[30-150/1]-[30-100/1]
JFCNB25-[30-200/1]-[30-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Surface Treatment  Dimension A Color F
(mm)
G
(mm)
1 Piece(s)

8 Days or more

10Standard TypeTrivalent Chromate150---
1 Piece(s)

8 Days or more

10Standard TypeTrivalent Chromate200---
1 Piece(s)

8 Days or more

10Standard TypeTrivalent Chromate250---
1 Piece(s)

8 Days or more

10Standard TypeCoating150B (Black)--
1 Piece(s)

8 Days or more

10Standard TypeCoating200B (Black)--
1 Piece(s)

8 Days or more

10Standard TypeCoating250B (Black)--
1 Piece(s)

10 Days or more

10With Machined Hole TypeTrivalent Chromate150-30 ~ 10030 ~ 60
1 Piece(s)

10 Days or more

10With Machined Hole TypeTrivalent Chromate200-30 ~ 15030 ~ 100
1 Piece(s)

10 Days or more

10With Machined Hole TypeTrivalent Chromate250-30 ~ 20030 ~ 150
1 Piece(s)

10 Days or more

10With Machined Hole TypeCoating150B (Black)30 ~ 10030 ~ 60
1 Piece(s)

10 Days or more

10With Machined Hole TypeCoating200B (Black)30 ~ 15030 ~ 100
1 Piece(s)

10 Days or more

10With Machined Hole TypeCoating250B (Black)30 ~ 20030 ~ 150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Surface Treatment  Dimension A Color F
(mm)
G
(mm)

Loading...

  1. 1

More Information

Lifting Units - Standard:Related Image
It is usable to adjust heights of work platform etc.
[ ! ]Ensure that no loads are applied while lifting or lowering.

Example

Lifting Units - Standard:Related Image
Square / Round Hole Handle >> Click here

Basic Information

Material 1045 Carbon Steel Type Lifting Units

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.