(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Antivibration Adjustment Pads intended to support heavy-weighed equipment.
Part Number
Configured Part Number is shown.
KFJB140-200
Type | Housing | Bolt | Antivibration Rubber | |||
[ M ]Material | [ S ]Surface Treatment (Color) | [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ H ]Hardness | |
KFJA, KFJB, KFJH | Low Carbon Steel | Baked Melamine Finish (Black) | 1018 Carbon Steel | Trivalent Chromate | Chloroprene Rubber (Black) | Shore A75 (Shore A55 for KFJA only) |
KFJM | Cast Iron Class No.35 |
Part Number | - | L |
KFJH140 | - | 120 |
Type | Part Number | L | Vertical Load Range (kN) | H | (h) | d | M | Tip Dimensions of Screw | Max. Adjustable Amount (mm) | Mounting Base Thickness (mm) | Spring Constant (kN/mm) | ||||||
Type | D | Min. | Max. | b | ℓ | ||||||||||||
Round | KFJA (Light Load) | 100 | 90 | 120 | 200 | 1.55 | 3.1 | L+31 | 39 | 78 | 12 | 8 | 7.5 | 18 | L-48 | 1.2 | |
140 | 3.1 | 6.3 | L+37 | 47 | 114 | 16 | 10 | 8.5 | 19 | L-55 | 2.4 | ||||||
190 | 120 | 200 | 6.3 | 12.5 | L+44 | 56 | 158 | 20 | 12 | 25 | L-69 | 4.8 | |||||
KFJB (Medium Load) | 100 | 90 | 120 | 200 | 3.15 | 6.3 | L+28 | 39 | 78 | 12 | 8 | 7.5 | 18 | L-51 | 4.6 | ||
140 | 6.3 | 12.5 | L+37 | 47 | 114 | 16 | 10 | 8.5 | 19 | L-55 | 9.2 | ||||||
190 | 120 | 200 | 12.5 | 25.0 | L+44 | 56 | 158 | 20 | 12 | 25 | L-69 | 18.3 | |||||
KFJH (Heavy Load) | 100 | 90 | 120 | 200 | 7.5 | 15.0 | L+17 | 35 | 78 | 12 | 8 | 7.5 | 22 | L-62 | 23.0 | ||
140 | 15.0 | 30.0 | L+21 | 42 | 114 | 16 | 10 | 8.5 | 24 | L-71 | 46.0 | ||||||
190 | 120 | 200 | 20.0 | 40.0 | L+28 | 54 | 158 | 20 | 12 | 27 | L-84 | 62.0 | |||||
Square | KFJM | 110 | 85 | 200 | 1.4 | 2.8 | L+30 | 47 | 97 | 12 | 8 | 7.5 | 15 | L-40 | 3.7 | ||
130 | 110 | 200 | 2.8 | 6.0 | L+31 | 51 | 117 | 16 | 10 | 8.5 | 20 | L-50 | 7.4 | ||||
160 | 110 | 200 | 6.0 | 12.0 | L+41 | 65 | 146 | 24 | L-55 | 14.7 | |||||||
200 | 130 | 220 | 12.0 | 18.0 | L+47 | 76 | 185 | 20 | 12 | 27 | L-65 | 23.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KFJB140-200 |
Loading...
Type | Mounting Type | Mounting Shape Type | Antivibration Adjustment Pads | Thread Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Main Body Surface Treatment | Baked Melamine Finish (Black) | Rubber Material | Chloroprene Rubber (Black) | Properties | Vibration Control |
Antivibration Mount Type | Standard |
Please check the type/dimensions/specifications of the part KFJB140-200 in the Antivibration Mounts - Round or Square series.
Part Number |
---|
KFJA140-120 |
KFJA140-200 |
KFJA140-90 |
KFJB140-90 |
KFJB190-120 |
KFJB190-200 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy