(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Antivibration Mounts - Round or Square (Part Numbers)

Antivibration Mounts - Round or Square

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Antivibration Adjustment Pads intended to support heavy-weighed equipment.

(i)Caution

  • The arc of the exterior of the square type appears angular on the 3D Preview, but is a smooth arc on the actual product.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Antivibration Mounts - Round:Related Image
Antivibration Mounts - Round:Related Image
・Materials
TypeHousingBoltAntivibration Rubber
[ M ]Material[ S ]Surface Treatment (Color)[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
KFJA, KFJB, KFJHLow Carbon SteelBaked Melamine Finish (Black)1018 Carbon SteelTrivalent ChromateChloroprene Rubber (Black)Shore A75
(Shore A55 for KFJA only)
KFJMCast Iron Class No.35

Specifications

Part Number-L
KFJH140-120
[ ! ]For Round Type, turn the thread tip to adjust height. For Square Type, turn the handwheel to adjust height.
TypePart NumberLVertical Load Range
(kN)
H(h)dMTip Dimensions of ScrewMax. Adjustable Amount
(mm)
Mounting Base Thickness
(mm)
Spring Constant (kN/mm)
TypeDMin.Max.b
RoundKFJA
(Light Load)
100901202001.553.1L+3139781287.518L-481.2
1403.16.3L+374711416108.519L-552.4
1901202006.312.5L+4456158201225L-694.8
KFJB
(Medium Load)
100901202003.156.3L+2839781287.518L-514.6
1406.312.5L+374711416108.519L-559.2
19012020012.525.0 L+4456158201225L-6918.3
KFJH
(Heavy Load)
100901202007.5 15.0 L+1735781287.522L-6223.0
14015.0 30.0 L+214211416108.524L-7146.0
19012020020.0 40.0 L+2854158201227L-8462.0
SquareKFJM110 852001.4 2.8 L+3047971287.515L-403.7
1301102002.8 6.0 L+315111716108.520L-507.4
1601102006.0 12.0 L+416514624L-5514.7
20013022012.0 18.0 L+4776185201227L-6523.0
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KFJA100-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight Adjusting Handle Body Material Feet Diameter D
(mm)
Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Max. Adjustable Amount
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Feet Diameter D
(mm)
L Dimension
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1002.501 to 5.5003.1183912100120

Loading...

  1. 1
 

Basic Information

Type Mounting Type Mounting Shape Type Antivibration Adjustment Pads Thread Surface Treatment Trivalent Chromate
Main Body Surface Treatment Baked Melamine Finish (Black) Rubber Material Chloroprene Rubber (Black) Properties Vibration Control
Antivibration Mount Type Standard

Please check the type/dimensions/specifications of the part KFJA100-120 in the Antivibration Mounts - Round or Square series.

Products like this...

Part Number
KFJA100-200
KFJA100-90
KFJA140-120
KFJA140-200
KFJA140-90
KFJA190-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight Adjusting Handle Body Material Feet Diameter D
(mm)
Load Range (Reference)
(kN)
Allowable Load (Details)
(kN)
Max. Adjustable Amount
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Feet Diameter D
(mm)
L Dimension
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1002.501 to 5.5003.1183912100200
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1002.501 to 5.5003.118391210090
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1405.501 to 8.0006.3194716140120
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1405.501 to 8.0006.3194716140200
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1405.501 to 8.0006.319471614090
1 Piece(s)Available

8 Days or more

10Not Provided[Steel] Low Carbon Steel1908.001 to 12.50012.5255620190120

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.