(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Leveling Legs - Tilting, Nylon base.

Leveling Legs - Tilting, Nylon base.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Leveling Legs - Tilting, Nylon base.
  • Leveling Legs - Tilting, Nylon base.
  • Volume Discount
  • Lead Time Reduction

Has a tiltable screw shaft and covers floor inclination.

Adjuster Feet - Rotary Type:Related Image
・Materials
 [ M ]Material[ S ]Surface Treatment
Thread1018 Carbon SteelTrivalent Chromate
PadNylon 6-

Specifications

Part Number
FJLM10-100
Part NumberL12BAllowable Vertical Load (kN)Mass (g)
TypeM-A
FJLM10-7010088170.1421
10-10013023
12-60921010190.1439
12-7010241
12-10013244
16-801151313240.3263
16-10013567
16-13016575

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJLM10-70
FJLM10-100
FJLM12-60
FJLM12-70
FJLM12-100
FJLM16-80
FJLM16-100
FJLM16-130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load (Details)
(kN)
Screw Length A
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

100.147010
1 Piece(s)Available

8 Days or more

100.1410010
1 Piece(s)Available

8 Days or more

100.146012
1 Piece(s)Available

8 Days or more

100.147012
1 Piece(s)Available

8 Days or more

100.1410012
1 Piece(s)Available

8 Days or more

100.328016
1 Piece(s)Available

8 Days or more

100.3210016
1 Piece(s)Available

8 Days or more

100.3213016

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Type Swivel Angle θ(deg) 15 Height Adjusting Handle Not Provided
Thread Portion Material 1018 Carbon Steel Thread Surface Treatment Trivalent Chromate Body Material Nylon 6
Feet Diameter D(mm) 50 Main Body Height(mm) 18 Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support