(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Non-skid type. (Part Numbers)

Leveling Legs - Non-skid type.
  • Volume Discount
  • Lead Time Reduction

The rubber material on pads securely grips on the floor surface.

  • inCAD Components
Adjustment Pads - Nonslip Type:Related Image
・Materials
Main BodyType①Main Body②Rubber
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
Steel TypeFJGN1018 Carbon SteelTrivalent ChromateElastomer (Black)-
FJGMNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)
PVC (Dark Blue)
Stainless Steel TypeFJGNS304 Stainless SteelElectrolytic PolishingElastomer (Black)-
FJGMSNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)

Specifications

Part Number-Rubber Material
FJGM16 - 75-R
MD12EBH
 8455.56.515136
1078176
127081023197
1680101325248
20131630
 
Part NumberFJGM / FJGMSLAllowable Vertical Load
(kN)
Mass (g)
TypeM-ARubber Material
FJGN
FJGM
FJGNS

(Stainless Steel)
FJGMS
(Stainless Steel)
 8- 50R
(Rubber)
C
(Non-migration Chloroprene Rubber)
D
(Electrically Conductive Rubber)
S
(PVC)
70.53.950
 8-100120.570
10- 75974.391
10-100122103
12- 751064.9178
12-100*131196
12-125*156212
12-150181231
16- 751105.9301
16-100*135331
16-130*165370
16-150185397
16-180*215436
20-100*1386.8473
20-130*168533
20-150188576
20-180*218641
[ ! ]No selectable rubber material for FJGN and FJGNS. (Elastomer is used) *PVC rubber applicable sizes

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJGM12-125-D
FJGM12-125-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

-Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate[Others] PVC (Dark Blue)704.91252312Standard / Electrical Conductivity
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate[Others] PVC (Dark Blue)704.91252312Standard

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support