(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster Accessories - Mounting Plates for Side Mount Casters

Caster Accessories - Mounting Plates for Side Mount Casters

Click this image to zoom it.

Move the mouse over the image to zoom

Brackets which can be fixed on the side face of the frame and into which casters or leveling bolts can be plugged.

  • inCAD Components
Mounting Plates for Side Mount Casters:Related Image
Mounting Plates for Side Mount Casters:Related Image
・Materials
CPHM
[ M ] Material: Aluminum Casting Alloy 383.0
[ S ] Surface Treatment: Baked Paint (Silver)
[ ! ]Please specify through-hole locations within Mounting Plates for Side Mount Casters:Related Image
[ ! ]For Aluminum Extrusion Type, see Click here.

Specifications

Part Number-N-E-F-G-P-Q-R
CPHM10-5-E12-F25.5-G46.5-P28-Q13-R58
Part NumberN
(Through Hole)
Drilling Position 0.5mm IncrementMass (g)
TypeM (Coarse)EFGPQR
CPHM10568~158~2842~628~297~1357~63135
12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPHM10-[5,​6]-E[8-15/0.5]-F[8-28/0.5]-G[42-62/0.5]-P[8-29/0.5]-Q[7-13/0.5]-R[57-63/0.5]
CPHM12-[5,​6]-E[8-15/0.5]-F[8-28/0.5]-G[42-62/0.5]-P[8-29/0.5]-Q[7-13/0.5]-R[57-63/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (Coarse) N E
(mm)
F
(mm)
G
(mm)
P
(mm)
Q
(mm)
R
(mm)
Through Hole Nominal Dia. Selection [N]
1 Piece(s)

11 Days or more

10108 ~ 158 ~ 2842 ~ 628 ~ 297 ~ 1357 ~ 635 ~ 6
1 Piece(s)

11 Days or more

10128 ~ 158 ~ 2842 ~ 628 ~ 297 ~ 1357 ~ 635 ~ 6

Loading...

  1. 1

Example

NFJN (>> Click here)
HCHA (>> Click here)
-->-->Mounting Plates for Side Mount Casters:Related Image
Mounting Plates for Side Mount Casters:Related Image
Mounting Plates for Side Mount Casters:Related Image
e-Catalog Search Key  #MA651  
܂ -->
 

Basic Information

Stopper Not Provided Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel
Wheel Bearings Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.