(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Protective tool enabling casters to be held on easily.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Built-in Spring | Pad |
FLOR | Low Carbon Steel | Trivalent Chromate | SWP-B | EPDM Synthetic Rubber |
FLORS | 304 Stainless Steel | - | Electrically Conductive Rubber |
Part Number |
FLOK125 FLOR70 |
Part Number | Stroke (S) | (Y) | H | h | W | A | R | Mounting Dimensions | B | d | U | J | E | Spring Constant N/mm {Kgf/mm} | Pedal Stepping Allowable Load N | Mass (g) | |||||||
Type | No. | P1 | P2 | P3 | P4 | F | N | FLOR | FLORS | ||||||||||||||
FLOR FLORS | 70 | 30 | 160 | 85 | 70 | 40 | 60 | 68 | 45 | - | - | - | 30 | 5.5 | 10 | 20 | 24 | 34 | 15 | 6.91{0.704} | 60 | 110 | 270 |
100 | 210 | 115 | 100 | 60 | 80 | 85 | 35 | 35 | - | - | 50 | 7 | 16 | 30 | 34 | 40 | 18 | 620 | |||||
130 | 34 | 240 | 145 | 130 | 110 | 97 | 20 | 20 | 20 | 20 | 770 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FLOR70 |
FLOR100 |
FLOR130 |
FLORS70 |
FLORS100 |
FLORS130 |
Loading...
Type | Floor Locks |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy