(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Perforated Metal Sheets - L-Shaped

Perforated Metal Sheets - L-Shaped

Click this image to zoom it.

For complete product overview and details on Perforated Metal Sheets - L-Shaped see the sections below:

  • inCAD Components
Perforated Metal - L-Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface
Treatment
L-ShapedU-Shaped
PMSLPMSULow Carbon SteelNickel Plating
PMULPMUU304 Stainless Steel-

Specifications

Part Number-A-B-L-T
PMUL2-100-50-200-1.0

Part Number-W-H-L-T
PMSU1-120-60-200-0.8
■L-Shaped
Part Number
1mm Increment
T
P
Perforated Rate %
Type
D
A
B
L
PMSL
PMUL
PMSL
PMUL

1
30~200
30~200
30~300
0.5 0.8
0.5 0.8
2
22.6
2
0.5 0.8 1.0
1.0
3
40.2
■U-Shaped

Part Number1mm IncrementTPPerforated Rate %
TypeDWHLPMSUPMUU
PMSU
PMUU
160~20030~100
(H≤W/2)
30~3000.50.8 0.50.8222.6
20.50.81.01.0340.2

Alterations

Perforated Metal - L-Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMSL1-[30-200/1]-[30-200/1]-[30-300/1]-[0.5,​0.8]
PMSL2-[30-200/1]-[30-200/1]-[30-300/1]-[0.5,​0.8,​1]
PMSU1-[60-200/1]-[30-100/1]-[30-300/1]-[0.5,​0.8]
PMSU2-[60-200/1]-[30-100/1]-[30-300/1]-[0.5,​0.8,​1]
PMUL1-[30-200/1]-[30-200/1]-[30-300/1]-[0.5,​0.8]
PMUL2-[30-200/1]-[30-200/1]-[30-300/1]-1
PMUU1-[60-200/1]-[30-100/1]-[30-300/1]-[0.5,​0.8]
PMUU2-[60-200/1]-[30-100/1]-[30-300/1]-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Specifications Punch Hole Dia. D
(ø)
A
(mm)
B
(mm)
L
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10Low Carbon SteelL-Shaped Type130 ~ 20030 ~ 20030 ~ 3000.5 ~ 0.8
1 Piece(s)

12 Days or more

10Low Carbon SteelL-Shaped Type230 ~ 20030 ~ 20030 ~ 3000.5 ~ 1
1 Piece(s)

12 Days or more

10Low Carbon SteelU-Shaped Type160 ~ 20030 ~ 10030 ~ 3000.5 ~ 0.8
1 Piece(s)

12 Days or more

10Low Carbon SteelU-Shaped Type260 ~ 20030 ~ 10030 ~ 3000.5 ~ 1
1 Piece(s)

12 Days or more

10304 Stainless SteelL-Shaped Type130 ~ 20030 ~ 20030 ~ 3000.5 ~ 0.8
1 Piece(s)

12 Days or more

10304 Stainless SteelL-Shaped Type230 ~ 20030 ~ 20030 ~ 3001
1 Piece(s)

12 Days or more

10304 Stainless SteelU-Shaped Type160 ~ 20030 ~ 10030 ~ 3000.5 ~ 0.8
1 Piece(s)

12 Days or more

10304 Stainless SteelU-Shaped Type260 ~ 20030 ~ 10030 ~ 3001

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.