(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Perforated Metal Sheets - Framed

Perforated Metal Sheets - Framed

Aluminum materials are added. [6/30/2023]
•Specification: Framed Type

  • inCAD Components
Perforated Metal - Framed:Related Image
Perforated Metal - Framed:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PMSFLow Carbon SteelNickel Plating
PMUF304 Stainless Steel-

Specifications

Part Number-A-B-T-C-d
PMSF4
PMSF4H3
-
-
480
480
-
-
420
420
-
-
1.2
1.2
-
-
20
20

-

6.5
■Standard Type
Part Number1mm IncrementTCPPerforated Rate %
TypeDABPMSFPMUF
PMSF
PMUF
150~50050~5000.5 0.8 0.5 0.8 10 15 20222.6
20.5 0.8 1.0 1.0 340.2
31.0 1.2 1.61.0 1.2 1.5 532.6
4729.6
5835.4
■Hole Type
Part Number1mm IncrementTCdPPerforated Rate %
TypeNominalDABPMSFPMUF
PMSF
PMUF
4H
6H
6HV
8H
150~50050~5000.5 0.8 0.5 0.8 10
15
20
4.5
5.5
6.5
9
222.6
20.5 0.8 1.0 1.0 340.2
31.0 1.2 1.6 1.0 1.2 1.5 532.6
4729.6
5835.4
[ ! ]d6.5 and 9 are not available for C=10.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMSF1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]
PMSF2-[50-500/1]-[50-500/1]-[0.5,​0.8,​1]-[10,​15,​20]
PMSF3-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMSF4-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMSF4H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF4H2-[50-500/1]-[50-500/1]-[0.5,​0.8,​1]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF4H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF4H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF4H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF5-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]
PMSF6H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6H2-[50-500/1]-[50-500/1]-[0.5,​0.8,​1]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6HV1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6HV2-[50-500/1]-[50-500/1]-[0.5,​0.8,​1]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6HV3-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6HV4-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF6HV5-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF8H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF8H2-[50-500/1]-[50-500/1]-[0.5,​0.8,​1]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF8H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF8H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMSF8H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.6]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]
PMUF2-[50-500/1]-[50-500/1]-1-[10,​15,​20]
PMUF3-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]
PMUF4-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]
PMUF4H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF4H2-[50-500/1]-[50-500/1]-1-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF4H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF4H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF4H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF5-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]
PMUF6H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6H2-[50-500/1]-[50-500/1]-1-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6HV1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6HV2-[50-500/1]-[50-500/1]-1-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6HV3-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6HV4-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF6HV5-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF8H1-[50-500/1]-[50-500/1]-[0.5,​0.8]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF8H2-[50-500/1]-[50-500/1]-1-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF8H3-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF8H4-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
PMUF8H5-[50-500/1]-[50-500/1]-[1,​1.2,​1.5]-[10,​15,​20]-[4.5,​5.5,​6.5,​9]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hole Machining Punch Hole Dia. D
(ø)
A
(mm)
B
(mm)
C
(mm)
T
(mm)
d
(mm)
1 Piece(s)

10 Days or more

10Low Carbon SteelNo Drilling Alteration150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.8-
1 Piece(s)

10 Days or more

10Low Carbon SteelNo Drilling Alteration250 ~ 50050 ~ 50010 ~ 200.5 ~ 1-
1 Piece(s)

10 Days or more

10Low Carbon SteelNo Drilling Alteration350 ~ 50050 ~ 50010 ~ 201 ~ 1.6-
1 Piece(s)

10 Days or more

10Low Carbon SteelNo Drilling Alteration450 ~ 50050 ~ 50010 ~ 201 ~ 1.6-
1 Piece(s)

10 Days or more

10Low Carbon Steel4H (Four Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel4H (Four Holes)250 ~ 50050 ~ 50010 ~ 200.5 ~ 14.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel4H (Four Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel4H (Four Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel4H (Four Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon SteelNo Drilling Alteration550 ~ 50050 ~ 50010 ~ 201 ~ 1.6-
1 Piece(s)

10 Days or more

10Low Carbon Steel6H (Six Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6H (Six Holes)250 ~ 50050 ~ 50010 ~ 200.5 ~ 14.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6H (Six Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6H (Six Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6H (Six Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6HV (Six Holes, Vertical)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6HV (Six Holes, Vertical)250 ~ 50050 ~ 50010 ~ 200.5 ~ 14.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6HV (Six Holes, Vertical)350 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6HV (Six Holes, Vertical)450 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel6HV (Six Holes, Vertical)550 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel8H (Eight Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel8H (Eight Holes)250 ~ 50050 ~ 50010 ~ 200.5 ~ 14.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel8H (Eight Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel8H (Eight Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10Low Carbon Steel8H (Eight Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.64.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless SteelNo Drilling Alteration150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.8-
1 Piece(s)

10 Days or more

10304 Stainless SteelNo Drilling Alteration250 ~ 50050 ~ 50010 ~ 201-
1 Piece(s)

10 Days or more

10304 Stainless SteelNo Drilling Alteration350 ~ 50050 ~ 50010 ~ 201 ~ 1.5-
1 Piece(s)

10 Days or more

10304 Stainless SteelNo Drilling Alteration450 ~ 50050 ~ 50010 ~ 201 ~ 1.5-
1 Piece(s)

10 Days or more

10304 Stainless Steel4H (Four Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel4H (Four Holes)250 ~ 50050 ~ 50010 ~ 2014.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel4H (Four Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel4H (Four Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel4H (Four Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless SteelNo Drilling Alteration550 ~ 50050 ~ 50010 ~ 201 ~ 1.5-
1 Piece(s)

10 Days or more

10304 Stainless Steel6H (Six Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6H (Six Holes)250 ~ 50050 ~ 50010 ~ 2014.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6H (Six Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6H (Six Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6H (Six Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6HV (Six Holes, Vertical)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6HV (Six Holes, Vertical)250 ~ 50050 ~ 50010 ~ 2014.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6HV (Six Holes, Vertical)350 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6HV (Six Holes, Vertical)450 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel6HV (Six Holes, Vertical)550 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel8H (Eight Holes)150 ~ 50050 ~ 50010 ~ 200.5 ~ 0.84.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel8H (Eight Holes)250 ~ 50050 ~ 50010 ~ 2014.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel8H (Eight Holes)350 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel8H (Eight Holes)450 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9
1 Piece(s)

10 Days or more

10304 Stainless Steel8H (Eight Holes)550 ~ 50050 ~ 50010 ~ 201 ~ 1.54.5 ~ 9

Loading...

  1. 1
 

Basic Information

Specifications Framed Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.