(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed panels with the plastic material on which a thin metal is pasted
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | Coating | Surface Color | Operating Temperature | |
Core | Surface | ||||
①HFPAL | Low Density Black Polyethylene Foam | 3004 Aluminum Alloy | Polyester Baked Finish | Silver | 0~80°C |
②HFPALT | Polyester Electrostatic Baked Finish | Ivory | |||
③HFPSTW | Low Density White Polyethylene Foam | Low Carbon Steel | Polyester Baked Finish for White Board | White | |
④HFPSLW | White Polyethylene Foam | 3004 Aluminum Alloy | Polyester Baked Finish | Silver* | |
⑤HFPSTB | Low Density Black Polyethylene Foam | 1100 Aluminum Alloy | Black Polyester Type Baked Finish | Black | |
⑥HFPAPA | Low Density Black Polyethylene Foam | 3004 Aluminum Alloy | Polyester Baked Finish | Silver | |
⑦HFPAPB |
Part Number | - | T | - | A | - | B |
HFPAL | - | 3 | - | 600 | - | 400 |
Part Number | - | T | - | A | - | B | - | F | - | G | - | Hole Dia. D |
HFPAL4H | - | 3 | - | 800 | - | 600 | - | 700 | - | 500 | - | D7 |
Part Number | T | 1mm Increment | ||
A | B | |||
HFPAL HFPALT HFPSTW HFPSTB HFPAPA HFPAPB | 3 | 50~1800 | 50~900 | |
HFPSLW | 5 |
Part Number | T | 1mm Increment | 1mm Increment | Hole Dia. D | |||
Type | Nominal | A | B | F | G | ||
HFPAL HFPALT HFPSTW HFPSTB | 2H | 3 | 50~1800 | 50~900 | 9~ 1791 | 9~895 | 3.5 4.5 5.5 7 |
4H | 9~891 | ||||||
6H | 9~ 895 | ||||||
8H | 9~445 | ||||||
HFPSLW | 2H | 5 | 9~ 1791 | 9~895 | 3.5 4.5 5.5 7 | ||
4H | 9~891 | ||||||
6H | 9~ 895 | ||||||
8H | 9~445 |
Item | Unit | ① HFPAL | ② HFPALT | ③ HFPSTW | ⑤ HFPSTB | ⑥ HFPAPA | ⑦ HFPAPB | ④ HFPSLW |
Surface Density | (kg/m2) | 2.6 | 3.5 | 4 | 2.6 | 2 | 1.8 | 3.4 |
Thickness | mm | 3.0 | 5.0 | |||||
Thickness Precision | mm | ±0.3 | ±0.5 | |||||
Izot Impact Strength | N·cm/cm2 | 147 | 110 |
Surface Paint Properties | Acid Resistance | 5% HCI | Standard |
Alkali Resistance | 5% NaOH | Standard | |
Oil Resistance | Volatile Oil For 10 days | Standard | |
Saline Vapor Resistance | 5% NaCl 35°C 1000 hrs | Standard | |
Moisture Resistance | Humidity 95% Temperature 50°C 1000 hrs | Standard | |
Light Exposure Resistance | Outdoor Exposure For 3 years | Good |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFPAL2H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-895/1]-D[3.5,4.5,5.5,7] |
HFPAL4H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPAL6H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPAL8H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-445/1]-D[3.5,4.5,5.5,7] |
HFPAL-3-[50-1800/1]-[50-900/1] |
HFPALT2H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-895/1]-D[3.5,4.5,5.5,7] |
HFPALT4H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPALT6H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPALT8H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-445/1]-D[3.5,4.5,5.5,7] |
HFPALT-3-[50-1800/1]-[50-900/1] |
HFPAPA-3-[50-1800/1]-[50-900/1] |
HFPAPB-3-[50-1800/1]-[50-900/1] |
HFPSLW2H-5-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-895/1]-D[3.5,4.5,5.5,7] |
HFPSLW4H-5-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPSLW6H-5-[50-1800/1]-[50-900/1]-[9-895/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPSLW8H-5-[50-1800/1]-[50-900/1]-[9-895/1]-[9-445/1]-D[3.5,4.5,5.5,7] |
HFPSLW-[3,5]-[50-1800/1]-[50-900/1] |
HFPSTB2H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-895/1]-D[3.5,4.5,5.5,7] |
HFPSTB4H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPSTB6H-3-[50-1800/1]-[50-900/1]-[9-895/0.5]-[9-891/0.5]-D[3.5,4.5,5.5,7] |
HFPSTB8H-3-[50-1800/1]-[50-900/1]-[9-895/0.5]-[9-445/0.5]-D[3.5,4.5,5.5,7] |
HFPSTB-3-[50-1800/1]-[50-900/1] |
HFPSTW2H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-895/1]-D[3.5,4.5,5.5,7] |
HFPSTW4H-3-[50-1800/1]-[50-900/1]-[9-1791/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPSTW6H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-891/1]-D[3.5,4.5,5.5,7] |
HFPSTW8H-3-[50-1800/1]-[50-900/1]-[9-895/1]-[9-445/1]-D[3.5,4.5,5.5,7] |
HFPSTW-3-[50-1800/1]-[50-900/1] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy