(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories for Factory Frames - Insert Nuts for Adjustment Bolts

Accessories for Factory Frames - Insert Nuts for Adjustment Bolts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Adjusting bolts or casters can be mounted onto the pipe frame.

  • inCAD Components
Insert Nuts for Adjustment Bolts, Stainless Steel:Related Image
・Materials
[ M ] Material: Stainless Steel

Specifications

Part Number
PFINS10
Part NumberMass
(g)
TypeM
PFINS889
1085
1282
[ ! ]Can be used for Standard Leveling Mount (P.1037)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFINS8
PFINS10
PFINS12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread M
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1
 

Basic Information

Type Accessories Material Stainless Steel Accessory Type Screw, Nut

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.