(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Cutters

Pipe Cutters

Move the mouse over the image to zoom

  • Volume Discount

•Type: Cutters
For complete product overview and details on Pipe Cutters see the sections below:

Pipe Cutters:Related Image
Pipe Cutters:Related Image

Specifications

Part Number
PFCAT
PFCATH
Part NumberApplicable FrameMass
(g)
PFCATAluminum Extruded Pipe Frame / Plastic Coated Pipe Frame350
PFCATSStainless Steel Pipe Frame356

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFCAT
PFCATS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipes
1 Piece(s)Available

8 Days or more

Aluminum Extruded Pipe Frame, Plastic Coated Pipe Frame
1 Piece(s)Available

8 Days or more

Stainless Steel Pipes

Loading...

  1. 1

More Information

[ ! ]Reinforced aluminum pipe frames and factory frames cannot be cut with this cutter.
■How to Use
1. Rotate the grip and place the pipe between the cutter blade and the rollers. Be sure that the pipe protrudes more than the width of the rollers.
2. Turn the grip further 1/4 rotation in the arrow ①direction in the diagram after the blade contacts the pipe, then rotate the pipe once to cut along the circumference.

3. Then turn the grip slowly (approx. 1/8 turn per each body rotation) to cut gradually deeper and turn the main body to completely cut the pipe.
* If the cutting speed is too fast, it may cause pipe deformation, or shorten the blade's service life.
 

Basic Information

Type Cutter Type Cutters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.