(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Bracket Extrusions - Thicker Bracket Use, Extrusion #5/6/8

Aluminum Bracket Extrusions - Thicker Bracket Use, Extrusion #5/6/8

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

  • inCAD Components
TypeMaterialSurface Treatment  
HFLBT_A6N01SS-T5 Aluminum
Alloy Equivalent
Clear Anodize  
  
       
       
Part NumberL
1 mm Increment
Mass kg/mSectional Area mm2Cross Sectional Moment of Inertia mm4
TypeNo.lxly
HFLBT550–30001.13420.003.70 x 1043.70 x 104
62.30850.0019.06 x 10419.06 x 104
85.301961.00109.9 x 104109.9 x 104
       

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFLBT5-[50-2000/1]
HFLBT6-[50-2000/1]
HFLBT8-[50-2000/1]
NFLBT5-[50-2000/1]
NFLBT6-[50-2000/1]
NFLBT8-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeries Extrusion No. Material Overall Length L
(mm)
1 Piece(s)

8 Days or more

10MISUMI 5 Series5A6N01SS-T5 Aluminum Alloy Equivalent50 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 6 Series6A6N01SS-T5 Aluminum Alloy Equivalent50 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 8 Series8A6N01SS-T5 Aluminum Alloy Equivalent50 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 5 Series56063 Aluminum AlloyS-T550 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 6 Series66063 Aluminum AlloyS-T550 ~ 2000
1 Piece(s)

8 Days or more

10MISUMI 8 Series86063 Aluminum AlloyS-T550 ~ 2000

Loading...

  1. 1
 

Basic Information

Type For Thick Brackets

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.