(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blind Joint Parts - Center Joint Kits, Pre-Assembly Fitting Type

Blind Joint Parts - Center Joint Kits, Pre-Assembly Fitting Type:Related Image
・Materials
TypeComponents (1 pc. each)
Joint GuideCenter PostSet Screw
Type[ M ]MaterialType[ M ]MaterialSize[ M ]Material
HMJStandard304 Stainless SteelPre-Assembly Insertion Standard DirectionCF-8 Stainless Steel CastNO.5: M4x8
NO.6: M6x12
NO.8: M6x16
NO.8-45: M6x20
4137 Alloy Steel
(Surface Treatment: Black Oxide Film)
HMJRPre-Assembly Insertion 90-Degree Rotated
HAMJPost-Assembly Insertion Standard Direction
HZJWith Rotation Stopper304 Stainless SteelPre-Assembly Insertion Standard DirectionCF-8 Stainless Steel Cast
HAZJPost-Assembly Insertion Standard Direction

Specifications

Part Number
HMJ8
Part NumberAccessories
TypeNo.Center PostQuantityJoint GuideQuantitySet ScrewQuantity
HMJ
HZJ
Pre-Assembly Insertion Standard Direction Type
5Pre-Assembly Insertion Center Post 51Joint Guide 51M4x81
6Pre-Assembly Insertion Center Post 6Joint Guide 6M6x12
8Pre-Assembly Insertion Center Post 8Joint Guide 8M6x16
8-45Pre-Assembly Insertion Center Post 8−45Joint Guide 8-45M6x20
HMJR
Pre-Assembly Insertion Lock Nut
90-Degree Reversal Type
5Pre-Assembly Insertion Center Post 5 RotatedJoint Guide 5M4x8
6Pre-Assembly Insertion Center Post 6 RotatedJoint Guide 6M6x12
8Pre-Assembly Insertion Center Post 8 RotatedJoint Guide 8M6x16
8-45Pre-Assembly Insertion Center Post 8-45 RotatedJoint Guide 8-45M6x20
HAMJ
HAZJ
Post-Assembly Insertion Type
5Post-Assembly Insertion Center Post 5Joint Guide 5M4x8
6Post-Assembly Insertion Center Post 6Joint Guide 6M6x12
8Post-Assembly Insertion Center Post 8Joint Guide 8M6x16
8-45Post-Assembly Insertion Center Post 8-45Joint Guide 8-45M6x20
■Pre-Assembly Insertion Center Post (Standard Direction / 90-Degree Reversal)
Part NameDLEAB
Pre-Assembly Insertion Center Post 5
Pre-Assembly Insertion Center Post 5 Rotated
420.53.51010
Pre-Assembly Insertion Center Post 6
Pre-Assembly Insertion Center Post 6 Rotated
6.629.55.51415
Pre-Assembly Insertion Center Post 8
Pre-Assembly Insertion Center Post 8 Rotated
9.84161717
Pre-Assembly Insertion Center Post 8−45
Pre-Assembly Insertion Center Post 8-45 Rotated
42
 
Center Joint No.Applicable Extrusion No.[Exception] Extrusion Not Available
55-2020*15-20405-20605-2080*1Curved HFSR5-2020 cannot be used, because Wrench Hole Machining is not allowed.
5-40405-40605-4080 
66-3030*16-30606-3090*26-30120*2*1Curved HFSR6-3030 cannot be used, because Wrench Hole Machining is not allowed.
*2Cannot be used in the long side direction because standard hole machining is not allowed.
6-50506-50100*2  
6-60606-6090  
88-4040*18-40808-401208-40160*2*1Curved HFSR8-4040 cannot be used, because Wrench Hole Machining is not allowed.
*2Cannot be used in the long side direction because standard hole machining is not allowed.
8-458-4545*18-4590*18-45180*2 *1HFSL8-4545, HFSLF8-4545 HFSLT8-4545 and HFSL8-4590 cannot be used because the thickness of slot extrusion is different. *Curved HFSR8-4545 is not applicable since wrench holes cannot be added.
*2Cannot be used in the long side direction because standard hole machining is not allowed.
■Post-Assembly Insertion Center Post
Part NameDLEAB
Post-Assembly Insertion Center Post 5420.53.5610
Post-Assembly Insertion Center Post 66.630.46.4915
Post-Assembly Insertion Center Post 89.841.46.41017
Post-Assembly Insertion Center Post 8-4542.4
■Joint-Guide (Standard)
Part NameDLL1EM
Joint Guide 56.91244.14
Joint Guide 610.91966.86
Joint Guide 812.8277.59.9
Joint Guide 8-4531
■Joint-Guide (with Rotation Stopper)
Part NameDGWLL1L2d1M
Joint Guide 56.95.55.813.0544.14
Joint Guide 610.987.819.5866.86
Joint Guide 812.899.828.0119.59.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HAZJ5
HAZJ6
HAZJ8
HMJR8-45
HZJ5
HZJ6
HZJ8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Series Extrusion No. Type Mounting Type
1 Piece(s)Available

8 Days or more

10Brackets - 5 Series5Rotation Stopper TypePost-Assembly Insertion Standard Direction Type
1 Piece(s)Available

8 Days or more

10Brackets - 6 Series6Rotation Stopper TypePost-Assembly Insertion Standard Direction Type
1 Piece(s)Available

8 Days or more

10Brackets - 8 Series8Rotation Stopper TypePost-Assembly Insertion Standard Direction Type
1 Piece(s)Available

8 Days or more

10Brackets - 8-45 Series8-45Standard TypePre-Assembly Insertion 90-Degree Rotated Type
1 Piece(s)Available

8 Days or more

10Brackets - 5 Series5Rotation Stopper TypePre-Assembly Insertion Standard Direction Type
1 Piece(s)Available

8 Days or more

10Brackets - 6 Series6Rotation Stopper TypePre-Assembly Insertion Standard Direction Type
1 Piece(s)Available

8 Days or more

10Brackets - 8 Series8Rotation Stopper TypePre-Assembly Insertion Standard Direction Type

Loading...

  1. 1

Example

Blind Joint Parts - Center Joint Kits, Pre-Assembly Fitting Type:Related Image
Insert a joint guide in the extrusion (B) with M type hole (>> Click here) For standard type, adjust the through hole to be upward.
 

Basic Information

Material 304 Stainless Steel Joint Kit Type Center Joint Kits

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.